Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDU 2.5/2X2AN/D-
         

Icon
Icon
Icon
 

General ordering data

Version Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
Order No. 1650350000
Type ZDU 2.5/2X2AN/D-
GTIN (EAN) 4008190297404
Qty. 20 pc(s).

Dimensions and weights

Depth 38.5 mm
Depth (inches) 1.516 inch
Depth including DIN rail 39.5 mm
Height 79.5 mm
Height (inches) 3.13 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 13.5 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a
REACH SVHC Lead 7439-92-1
SCIP c6099607-b1cd-4fc8-8f5b-8c2defa73093

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

Version Tension-clamp connection, with diode, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Electronic component Diode
Explosion-tested version Yes
Open sides right
Type of mounting Snap-on

Component

Component diode
Type diode 1N4007
Forward current 1 A
Reverse voltage 1,300 V
Forward voltage 0.7 V

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Connection direction top
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 10 mm
Type of connection Tension-clamp connection
Type of connection 2 Tension-clamp connection
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 0.5 A
Current at maximum wires 0.5 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Important note

Product information The allowed continuous operating temperature must be observed

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000903
ETIM 7.0 EC000903
ETIM 8.0 EC000903
ETIM 9.0 EC000903
ECLASS 9.0 27-14-11-27
ECLASS 9.1 27-14-11-47
ECLASS 10.0 27-14-11-27
ECLASS 11.0 27-14-11-27
ECLASS 12.0 27-14-11-27
ECLASS 13.0 27-25-01-14
ECLASS 14.0 27-25-01-14

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 1650340000
Type: ZDU 2.5/2X2AN/D+
Version:
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, beige
 
Order No.: 1692590000
Type: ZDU 2.5/2X2AN/LD+
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1252070000
Type: ZDU 2.5/2X2AN/LD+ WS
Version:
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection
 
Order No.: 1692600000
Type: ZDU 2.5/2X2AN/LD-
Version:
Z-series, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection, dark beige
 
Order No.: 1252060000
Type: ZDU 2.5/2X2AN/LD- SW
Version:
Z-series, Component terminal, Feed-through terminal, Rated cross-section: 2.5 mm², Tension-clamp connection