Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTA 3/ZA WDU4
         

Icon
Icon
Icon
 

General ordering data

Version Test adapter (terminal), 1.5 mm², 250 V, 6 A
Order No. 1632360000
Type WTA 3/ZA WDU4
GTIN (EAN) 4008190209704
Qty. 25 pc(s).

Dimensions and weights

Depth 83.9 mm
Depth (inches) 3.303 inch
Height 66.1 mm
Height (inches) 2.602 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 9.31 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP fb1756cb-1941-42d9-9a81-7624ba3e17bb

Material data

Material PA 66
Colour black
UL 94 flammability rating V-2

Additional technical data

Installation advice Direct mounting
With snap-in pegs Yes

Conductors for clamping (rated connection)

Clamping screw M 2.5
Connection cross-section, stranded, max. 1.5 mm²
Number of connections
Stripping length 6 mm
Tightening torque, max. 0.3 Nm
Tightening torque, min. 0.3 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 1 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

Pitch in mm (P) 6 mm
Height with TS 35 107.6 mm

General

Installation advice Direct mounting
Number of poles 1

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated current 6 A
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Power loss in accordance with IEC 60947-7-x 0.56 W

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002555
ETIM 7.0 EC002555
ETIM 8.0 EC002555
ETIM 9.0 EC002555
ECLASS 9.0 27-14-11-48
ECLASS 9.1 27-14-11-48
ECLASS 10.0 27-14-11-48
ECLASS 11.0 27-14-11-48
ECLASS 12.0 27-14-11-48
ECLASS 13.0 27-25-03-04
ECLASS 14.0 27-25-03-04

Approvals

ROHS Conform

Related products

Order No.: 1324100000
Type: SL 5.08/4/WDK2.5 OR
Version:
Plug-in adaptor (Terminal), 5 A, Rated voltage to adjoining terminal: 250 V, orange
 
Order No.: 1632290000
Type: WTA 1 WDU1.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632300000
Type: WTA 1/ZA WDU1.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632320000
Type: WTA 2 WDU2.5-10
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632340000
Type: WTA 2/10 WDU2.5/10
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632330000
Type: WTA 2/ZA WDU2.5-10
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632350000
Type: WTA 3 WDU4
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1878660000
Type: WTA 4N WDK 2.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1879350000
Type: WTA 4N/ZA WDK 2.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1051260000
Type: WTA 5/1
Version:
Test adapter (terminal), 0.75 mm², 250 V, 6 A
 
Order No.: 1062060000
Type: WTA 5/10
Version:
Test adapter (terminal), 0.75 mm², 250 V, 6 A
 
Order No.: 1632380000
Type: WTA 6 WTR2.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1632390000
Type: WTA 6/ZA WTR2.5
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1650210000
Type: WTA 7 WSI6
Version:
Test adapter (terminal), 1.5 mm², 250 V, 6 A
 
Order No.: 1915480000
Type: WTA 8 KO-TN
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A
 
Order No.: 1915510000
Type: WTA 8 KO-TN/ZA
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A
 
Order No.: 1915450000
Type: WTA 8 TN
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A
 
Order No.: 1915470000
Type: WTA 8 TN-KO
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A
 
Order No.: 1915520000
Type: WTA 8 TN-KO/ZA
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A
 
Order No.: 1915500000
Type: WTA 8 TN/ZA
Version:
Test adapter (terminal), 1.5 mm², 205 V, 6 A