PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 2.5 mm²
Order No.
1625510000
Type
DFFC 1.5-2.5 AG E
GTIN (EAN)
4008190196561
Qty.
250 pc(s).
Product data
Packaging
Box
Dimensions and weights
Depth
18.8 mm
Depth (inches)
0.74 inch
Height
5.7 mm
Height (inches)
0.224 inch
Width
4.3 mm
Width (inches)
0.169 inch
Net weight
0.444 g
Environmental Product Compliance
RoHS Compliance Status
Compliant without exemption
REACH SVHC
No SVHC above 0.1 wt%
Material data
Colour
No
Colour chart (similar)
-
Contact base material
Ag (silver)
Contact material
Cu-alloy
Contact surface
Ag (silver)
Storage temperature, min.
-40 °C
Storage temperature, max.
70 °C
Operating temperature, min.
-50 °C
Operating temperature, max.
100 °C
Temperature range, installation, min.
-25 °C
Temperature range, installation, max.
100 °C
Conductors suitable for connection
Clamping range, min.
1.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 16
Wire connection cross section AWG, max.
AWG 14
Stranded, min. H07V-R
1.5 mm²
Stranded, max. H07V-R
2.5 mm²
Flexible, min. H05(07) V-K
1.5 mm²
Flexible, max. H05(07) V-K
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
0 mm²
Rated data acc. to IEC
tested acc. to standard
IEC 60664-1, IEC 61984
Rated impulse voltage for surge voltage class/ pollution degree III/2
0 kV
Short-time withstand current resistance
3 x 1s with 120 A
Packing
Packaging
Box
VPE length
97 mm
VPE width
90 mm
VPE height
41 mm
Important note
IPC conformity
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.