Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
DFFC 1.5-2.5 AG 2500
         

Icon
Icon
 

General ordering data

Version PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 2.5 mm²
Order No. 1625500000
Type DFFC 1.5-2.5 AG 2500
GTIN (EAN) 4008190196554
Qty. 2,500 pc(s).
Product data  
Packaging Reel

Dimensions and weights

Depth 18.8 mm
Depth (inches) 0.74 inch
Height 5.7 mm
Height (inches) 0.224 inch
Width 4.3 mm
Width (inches) 0.169 inch
Net weight 0.66 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Colour No
Colour chart (similar) -
Contact base material Ag (silver)
Contact material Cu-alloy
Contact surface Ag (silver)
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 1.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 16
Wire connection cross section AWG, max. AWG 14
Stranded, min. H07V-R 1.5 mm²
Stranded, max. H07V-R 2.5 mm²
Flexible, min. H05(07) V-K 1.5 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 0 mm²

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated impulse voltage for surge voltage class/ pollution degree III/2 0 kV
Short-time withstand current resistance 3 x 1s with 120 A

Packing

Packaging Reel
VPE length 620 mm
VPE width 615 mm
VPE height 55 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ETIM 10.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-03
ECLASS 12.0 27-46-04-03
ECLASS 13.0 27-46-04-03
ECLASS 14.0 27-46-04-03
ECLASS 15.0 27-46-04-03

Approvals

ROHS Conform

Related products

Colour: No
Order No.: 1604230000
Type: DFFC 0.22-0.35 SN 3000
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
 
Colour: No
Order No.: 1604250000
Type: DFFC 0.22-0.35 SN E
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 0.35 mm²
 
Colour: No
Order No.: 1625520000
Type: DFFC 0.5-1.0 AG 3000
Version:
PCB plug-in connector, Crimp contact, Contact, Ag (silver), Max. clamping range : 1 mm²
 
Colour: No
Order No.: 1480000000
Type: DFFC 0.5-1.0 SN 3000
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
 
Colour: No
Order No.: 1567060000
Type: DFFC 0.5-1.0 SN E
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 1 mm²
 
Colour: No
Order No.: 1480100000
Type: DFFC 1.5-2.5 SN 2500
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²
 
Colour: No
Order No.: 1567070000
Type: DFFC 1.5-2.5 SN E
Version:
PCB plug-in connector, Crimp contact, Contact, tinned, Max. clamping range : 2.5 mm²