Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SLA BB12R OR
         

Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
Order No. 1593450000
Type SLA BB12R OR
GTIN (EAN) 4008190122164
Qty. 100 pc(s).
Product data  
Packaging Box

Dimensions and weights

Depth 15.5 mm
Depth (inches) 0.61 inch
Height 8.3 mm
Height (inches) 0.327 inch
Width 5 mm
Width (inches) 0.197 inch
Net weight 1.06 g

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Insulating material PBT GF
Colour orange
Colour chart (similar) RAL 2000
UL 94 flammability rating V-0
Contact material Cu-alloy
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 °C
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984

Packing

Packaging Box
VPE length 97 mm
VPE width 80 mm
VPE height 20 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002943
ETIM 7.0 EC002943
ETIM 8.0 EC002943
ETIM 9.0 EC002943
ECLASS 9.0 27-44-04-92
ECLASS 9.1 27-44-04-92
ECLASS 10.0 27-44-04-92
ECLASS 11.0 27-46-04-05
ECLASS 12.0 27-46-04-05
ECLASS 13.0 27-46-04-05
ECLASS 14.0 27-46-04-05

Approvals

ROHS Conform

Related products

Order No.: 1307570000
Type: BBDF OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 0
 
Order No.: 1723430000
Type: SLA BB1R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1723440000
Type: SLA BB2R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1571720000
Type: SLA BB4 OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1723460000
Type: SLA BB5R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1723470000
Type: SLA BB6R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1446060000
Type: SLA BB8 RH OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1604120000
Type: SLA BB11R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1594200000
Type: SLA BB14 OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1
 
Order No.: 1606450000
Type: SL 135 BB15R OR
Colour: orange
Version:
PCB plug-in connector, Accessories, Mounting block, orange, Number of poles: 1