Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQB B/4
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm
Order No. 1579030000
Type WQB B/4
GTIN (EAN) 4008190185046
Qty. 50 pc(s).

Dimensions and weights

Depth 2.5 mm
Depth (inches) 0.098 inch
Height 23.5 mm
Height (inches) 0.925 inch
Width 20.42 mm
Width (inches) 0.804 inch
Net weight 1.28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., max. 70 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material tinned copper
Colour black

System specifications

Version For the terminals

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, multi-pole 24 A
Type Cross-connector

Dimensions

Pitch in mm (P) 5.1 mm

General

Installation advice Direct mounting
Number of poles 4

Rating data

Rated voltage 800 V
Rated current 24 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1578990000
Type: WQB A/10
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm
 
Order No.: 1578950000
Type: WQB A/2
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm
 
Order No.: 1579000000
Type: WQB A/24
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm
 
Order No.: 1578960000
Type: WQB A/3
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm
 
Order No.: 1578970000
Type: WQB A/4
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm
 
Order No.: 1579050000
Type: WQB B/10
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm
 
Order No.: 1579010000
Type: WQB B/2
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm
 
Order No.: 1579060000
Type: WQB B/24
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm
 
Order No.: 1579020000
Type: WQB B/3
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm
 
Order No.: 1579040000
Type: WQB B/6
Version:
Cross-connector (terminal), when screwed in, black, 24 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 30.7 mm