Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQB A/10
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, black, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm
Order No. 1578990000
Type WQB A/10
GTIN (EAN) 4008190182663
Qty. 20 pc(s).

Dimensions and weights

Depth 2.5 mm
Depth (inches) 0.098 inch
Height 23.5 mm
Height (inches) 0.925 inch
Width 48.26 mm
Width (inches) 1.9 inch
Net weight 3.1 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., max. 70 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material tinned copper
Colour black

System specifications

Version For the terminals

Additional technical data

Explosion-tested version No
Installation advice Feed-through (bushing), Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals 10 
Rated current, multi-pole 24 A
Type Cross-connector

Dimensions

Pitch in mm (P) 5.1 mm

General

Installation advice Feed-through (bushing), Direct mounting
Number of poles 10

Rating data

Rated voltage 800 V

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1578950000
Type: WQB A/2
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm
 
Order No.: 1579000000
Type: WQB A/24
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm
 
Order No.: 1578960000
Type: WQB A/3
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm
 
Order No.: 1578970000
Type: WQB A/4
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm
 
Order No.: 1579050000
Type: WQB B/10
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 48.26 mm
 
Order No.: 1579010000
Type: WQB B/2
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 10.14 mm
 
Order No.: 1579060000
Type: WQB B/24
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 24, Pitch in mm (P): 5.10, Insulated: Yes, Width: 123.22 mm
 
Order No.: 1579020000
Type: WQB B/3
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 15.28 mm
 
Order No.: 1579030000
Type: WQB B/4
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 20.42 mm
 
Order No.: 1579040000
Type: WQB B/6
Version:
Cross-connector (terminal), when screwed in, black, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 30.7 mm