Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQV 2.5/32
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 32, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
Order No. 1577600000
Type WQV 2.5/32
GTIN (EAN) 4008190154035
Qty. 10 pc(s).

Dimensions and weights

Depth 18 mm
Depth (inches) 0.709 inch
Height 162.1 mm
Height (inches) 6.382 inch
Width 7 mm
Width (inches) 0.276 inch
Net weight 24.9 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour yellow
UL 94 flammability rating V-0

System specifications

Version For the terminals

Additional technical data

Installation advice Direct mounting
Type of fixing when screwed in

Cross-connector

Number of cross-connected terminals 32 
Rated current, 2-pole 32 A
Rated current, multi-pole 32 A
Tightening torque range for fixing screw 0.4...0.8 Nm
Type Cross-connector

Dimensions

Pitch in mm (P) 5.1 mm

General

Installation advice Direct mounting
Number of poles 32

Rating data

Rated current 32 A

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03
ECLASS 14.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1054460000
Type: WQV 2.5/10
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 10, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1059660000
Type: WQV 2.5/15
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 15, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1053660000
Type: WQV 2.5/2
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1577570000
Type: WQV 2.5/20
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 20, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1053760000
Type: WQV 2.5/3
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 3, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1067500000
Type: WQV 2.5/30
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 30, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1053860000
Type: WQV 2.5/4
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 4, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1053960000
Type: WQV 2.5/5
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 5, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1054060000
Type: WQV 2.5/6
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 6, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1054160000
Type: WQV 2.5/7
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 7, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1054260000
Type: WQV 2.5/8
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm
 
Order No.: 1054360000
Type: WQV 2.5/9
Version:
Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 9, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm