Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG 9-MS68
         

Icon
Icon
 

General ordering data

Version VG MS (standard brass cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
Order No. 1569070000
Type VG 9-MS68
GTIN (EAN) 4008190116262
Qty. 50 pc(s).

Dimensions and weights

Height 23.5 mm
Height (inches) 0.925 inch
Length 29.5 mm
Length (inches) 1.161 inch
Net weight 17.32 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b5ff1f66-ddba-4739-9fc0-0521ddb52139
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Certificate numbers cable gland

Approval conditions DNV, UL, cULus
Certificate no. cable gland (GERMLLOYD) E-14047
Certificate no. cable gland (UL) E-199260
Certificate no. cable gland (cULus) E-199260

General information

AF size 17 mm
AF size 1 17 mm
AF size 2 17 mm
Cable glands PG, PG 9
Clamp insert Polyamide
External thread PG 9
Halogen Yes
Length of thread 6 mm
Material Brass, nickel-plated
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 8 mm
Outer cable diameter, min. 4 mm
Pitch of thread 1.41 mm
Protection class (UL) Type 4X
Protection degree IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Seal insert CR
Sealing NBR
Tightening torque 4 Nm
Torque for cap nut, max. 6.5 Nm
Torque for cap nut, min. 5.5 Nm
Torque for connecting adapter, max. 4.5 Nm
Torque for connecting adapter, min. 3.5 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1772200000
Type: VG M12 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1772210000
Type: VG M16 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909910000
Type: VG M16-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 16, 7 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772220000
Type: VG M20 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1772230000
Type: VG M25 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909920000
Type: VG M25-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772240000
Type: VG M32 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1909930000
Type: VG M32-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 32, 8 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772250000
Type: VG M40 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909940000
Type: VG M40-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 40, 9 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772260000
Type: VG M50 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1909950000
Type: VG M50-1/MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 50, 9 mm, OD min. 27 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1772270000
Type: VG M63 - MS 68
Version:
VG MS (standard brass cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569060000
Type: VG 7-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569080000
Type: VG 11-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569090000
Type: VG 13,5-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 13.5, 6.5 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569100000
Type: VG 16-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569110000
Type: VG 21-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K, Brass, nickel-plated
 
Order No.: 1569120000
Type: VG 29-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569130000
Type: VG 36-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1569140000
Type: VG 42-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 42, 12 mm, OD min. 30 - OD max. 38 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated
 
Order No.: 1718790000
Type: VG 48-MS68
Version:
VG MS (standard brass cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP67, IP68 - 5 bar (30 min.), Brass, nickel-plated