Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG 16-K68
         

Icon
Icon
 

General ordering data

Version VG K (standard plastic cable gland), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No. 1569010000
Type VG 16-K68
GTIN (EAN) 4008190004460
Qty. 50 pc(s).

Dimensions and weights

Height 31 mm
Height (inches) 1.22 inch
Length 41 mm
Length (inches) 1.614 inch
Net weight 12.4 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC /

Certificate numbers cable gland

Approval conditions DNV, UL, cULus
Certificate no. cable gland (UL) E-199260 - BS 15
Certificate no. cable gland (cULus) E-199260 - BS 15

General information

AF size 27 mm
AF size 1 27 mm
Cable glands PG
External thread PG 16
Halogen Yes
Length of thread 10 mm
Material Polyamide 6
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 14 mm
Outer cable diameter, min. 10 mm
Pitch of thread 1.41 mm
Protection class (UL) Type 4X
Protection degree IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Seal insert CR
Silicone No
Tightening torque 3.5 Nm
Torque for cap nut, max. 6 Nm
Torque for cap nut, min. 5 Nm
Torque for connecting adapter, max. 4 Nm
Torque for connecting adapter, min. 3 Nm
Torque for lock nut, max. 4 Nm
Torque for lock nut, min. 3 Nm
UL 94 flammability rating V-2

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1772280000
Type: VG M12-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772290000
Type: VG M16 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909860000
Type: VG M16-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2811470000
Type: VG M20 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772300000
Type: VG M20-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772310000
Type: VG M25 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909870000
Type: VG M25-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772320000
Type: VG M32 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909880000
Type: VG M32-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 10 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772330000
Type: VG M40 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909890000
Type: VG M40-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 10 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772340000
Type: VG M50 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772350000
Type: VG M63-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1568970000
Type: VG 7-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1568980000
Type: VG 9-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1568990000
Type: VG 11-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569000000
Type: VG 13.5-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569020000
Type: VG 21-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569030000
Type: VG 29-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569040000
Type: VG 36-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569050000
Type: VG 42-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1718770000
Type: VG 48-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6