Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG 11-K68
         

Icon
Icon
 

General ordering data

Version VG K (standard plastic cable gland), Cable glands, straight, PG 11, 8 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No. 1568990000
Type VG 11-K68
GTIN (EAN) 4008190178123
Qty. 50 pc(s).

Dimensions and weights

Height 29 mm
Height (inches) 1.142 inch
Length 37 mm
Length (inches) 1.457 inch
Net weight 8.4 g

Temperatures

Operating temperature -40 °C...100 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Certificate numbers cable gland

Approval conditions DNV, UL, cULus
Certificate no. cable gland (UL) E-199260 - BS 13
Certificate no. cable gland (cULus) E-199260 - BS 13

General information

AF size 22 mm
AF size 1 22 mm
Cable glands PG
External thread PG 11
Halogen Yes
Length of thread 8 mm
Material Polyamide 6
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 10 mm
Outer cable diameter, min. 5 mm
Pitch of thread 1.41 mm
Protection class (UL) Type 4X
Protection degree IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Seal insert CR
Silicone No
Tightening torque 2 Nm
Torque for cap nut, max. 3 Nm
Torque for cap nut, min. 2 Nm
Torque for connecting adapter, max. 2.5 Nm
Torque for connecting adapter, min. 1.5 Nm
Torque for lock nut, max. 2.5 Nm
Torque for lock nut, min. 1.5 Nm
UL 94 flammability rating V-2

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1772280000
Type: VG M12-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 12, 8 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772290000
Type: VG M16 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 10 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909860000
Type: VG M16-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 16, 8 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 2811470000
Type: VG M20 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772300000
Type: VG M20-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772310000
Type: VG M25 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909870000
Type: VG M25-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 25, 8 mm, OD min. 11 - OD max. 17 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772320000
Type: VG M32 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909880000
Type: VG M32-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 32, 10 mm, OD min. 15 - OD max. 21 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772330000
Type: VG M40 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1909890000
Type: VG M40-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 40, 10 mm, OD min. 19 - OD max. 28 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772340000
Type: VG M50 - K 68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1772350000
Type: VG M63-1/K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1568970000
Type: VG 7-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 7, 8 mm, OD min. 3 - OD max. 6.5 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1568980000
Type: VG 9-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 9, 8 mm, OD min. 4 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569000000
Type: VG 13.5-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 13.5, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569010000
Type: VG 16-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 16, 10 mm, OD min. 10 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569020000
Type: VG 21-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569030000
Type: VG 29-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 29, 11 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569040000
Type: VG 36-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 36, 13 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1569050000
Type: VG 42-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 42, 13 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1718770000
Type: VG 48-K68
Version:
VG K (standard plastic cable gland), Cable glands, straight, PG 48, 14 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6