Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 401 2X25/2X16 3XGY/1XBL
         

Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, blue, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 15, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1562130000
Type WPD 401 2X25/2X16 3XGY/1XBL
GTIN (EAN) 4050118385212
Qty. 1 pc(s).

Dimensions and weights

Depth 49.3 mm
Depth (inches) 1.941 inch
Height 55.7 mm
Height (inches) 2.193 inch
Width 81.5 mm
Width (inches) 3.209 inch
Net weight 271 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour blue, Light Grey
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function Yes
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Open sides closed
Snap-on Yes
Type of mounting Snap-on
With snap-in pegs Yes

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Number of connections 15 
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 4
Rail TS 35
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Rating data

Rated cross-section 25 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 152 A
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE DETNORVER VDE
ROHS Conform

Related products

Order No.: 1561100000
Type: WPD 101 2X25/2X16 BK
Version:
Potential distributor terminal, Screw connection, black, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560670000
Type: WPD 101 2X25/2X16 BL
Version:
Potential distributor terminal, Screw connection, blue, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561120000
Type: WPD 101 2X25/2X16 BN
Version:
Potential distributor terminal, Screw connection, brown, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560650000
Type: WPD 101 2X25/2X16 GN
Version:
Potential distributor terminal, Screw connection, green, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1560730000
Type: WPD 101 2X25/2X16 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731260000
Type: WPD 201 4X25/4X16 BK
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731230000
Type: WPD 201 4X25/4X16 BL
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731250000
Type: WPD 201 4X25/4X16 BN
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731240000
Type: WPD 201 4X25/4X16 GN
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 2731220000
Type: WPD 201 4X25/4X16 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561130000
Type: WPD 301 2X25/2X16 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 12, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561800000
Type: WPD 401 2X25/2X16 4XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1562140000
Type: WPD 501 2X25/2X16 1XGN/3XGY/1XBL
Version:
Potential distributor terminal, Screw connection, blue, green, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 3053740000
Type: WPD 501 2X25/2X16 3XGY/1XBL/1XGN
Version:
Energy distribution terminal block, Number of poles:
 
Order No.: 1561750000
Type: WPD 501 2X25/2X16 5XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 25 mm², 152 A, 1000 V, Number of connections: 20, Number of levels: 1, TS 35, V-0, Wemid