Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WQB WPD X05/3
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 3, Pitch in mm (P): 35.60, Insulated: Yes, Width: 88.4 mm
Order No. 1561970000
Type WQB WPD X05/3
GTIN (EAN) 4050118367133
Qty. 20 pc(s).

Dimensions and weights

Depth 19.6 mm
Depth (inches) 0.772 inch
Height 14 mm
Height (inches) 0.551 inch
Width 88.4 mm
Width (inches) 3.48 inch
Net weight 19.9 g

Temperatures

Storage temperature -25 °C...55 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Material data

Material Wemid
Colour grey

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Type of fixing Plugged
Type of mounting Plugged

Dimensions

Pitch in mm (P) 35.6 mm

General

Number of poles 3

Rating data

Rated current 135 A

Important note

Product information Max. 135 A only possible with mid feed-in

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 1561980000
Type: WQB WPD X04/2
Version:
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 31.50, Insulated: Yes, Width: 49.3 mm
 
Order No.: 1561990000
Type: WQB WPD X04/3
Version:
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 3, Pitch in mm (P): 31.50, Insulated: Yes, Width: 80.2 mm
 
Order No.: 1561960000
Type: WQB WPD X05/2
Version:
Cross-connector (terminal), Plugged, grey, 135 A, Number of poles: 2, Pitch in mm (P): 35.60, Insulated: Yes, Width: 52.8 mm
 
Order No.: 1561940000
Type: WQB WPD X06/2
Version:
Cross-connector (terminal), Plugged, grey, 215 A, Number of poles: 2, Pitch in mm (P): 39.50, Insulated: Yes
 
Order No.: 1561900000
Type: WQB WPD X08-09/2
Version:
Cross-connector (terminal), Plugged, grey, 353 A, Number of poles: 2, Pitch in mm (P): 51.10, Insulated: Yes, Width: 74.6 mm