Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 103 2X70/2X50 BN
         

Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, brown, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1561820000
Type WPD 103 2X70/2X50 BN
GTIN (EAN) 4050118366785
Qty. 3 pc(s).

Dimensions and weights

Depth 53.3 mm
Depth (inches) 2.098 inch
Height 63 mm
Height (inches) 2.48 inch
Width 32.8 mm
Width (inches) 1.291 inch
Net weight 171 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour brown
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Open sides closed
Snap-on Yes
Type of mounting Snap-on
With snap-in pegs Yes

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Number of connections
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Rail TS 35
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Rating data

Rated cross-section 70 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 300 A
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE CURUS DETNORVER VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1561830000
Type: WPD 103 2X70/2X50 BK
Version:
Potential distributor terminal, Screw connection, black, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561780000
Type: WPD 103 2X70/2X50 BL
Version:
Potential distributor terminal, Screw connection, blue, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561790000
Type: WPD 103 2X70/2X50 GN
Version:
Potential distributor terminal, Screw connection, green, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561770000
Type: WPD 103 2X70/2X50 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 70 mm², 300 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid