Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 202 4X35/4X25 BK
         

Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1561690000
Type WPD 202 4X35/4X25 BK
GTIN (EAN) 4050118366808
Qty. 2 pc(s).

Dimensions and weights

Depth 49.3 mm
Depth (inches) 1.941 inch
Height 55.4 mm
Height (inches) 2.181 inch
Width 44.4 mm
Width (inches) 1.748 inch
Net weight 184 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Open sides closed
Snap-on Yes
Type of mounting Snap-on
With snap-in pegs Yes

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection direction on side
Number of connections
Type of connection Screw connection

General

Installation advice Terminal rail / mounting plate
Number of poles 8
Rail TS 35
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Rating data

Rated cross-section 35 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 202 A
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE DETNORVER VDE
ROHS Conform

Related products

Order No.: 1561630000
Type: WPD 102 2X35/2X25 BK
Version:
Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561640000
Type: WPD 102 2X35/2X25 BL
Version:
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561650000
Type: WPD 102 2X35/2X25 BN
Version:
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561670000
Type: WPD 102 2X35/2X25 GN
Version:
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561680000
Type: WPD 102 2X35/2X25 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561700000
Type: WPD 202 4X35/4X25 BL
Version:
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561720000
Type: WPD 202 4X35/4X25 BN
Version:
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561620000
Type: WPD 202 4X35/4X25 GN
Version:
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561730000
Type: WPD 202 4X35/4X25 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561740000
Type: WPD 302 2X35/2X25 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 12, Number of levels: 1, TS 35, V-0, Wemid