Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPD 102 2X35/2X25 BK
         

Icon
Icon
Icon
 

General ordering data

Version Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1561630000
Type WPD 102 2X35/2X25 BK
GTIN (EAN) 4050118384888
Qty. 5 pc(s).

Dimensions and weights

Depth 49.3 mm
Depth (inches) 1.941 inch
Height 55.4 mm
Height (inches) 2.181 inch
Width 22.2 mm
Width (inches) 0.874 inch
Net weight 92 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2

Material data

Material Wemid
Colour black
UL 94 flammability rating V-0

System specifications

Version Screw connection
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally Yes
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice Terminal rail / mounting plate
Open sides closed
Snap-on Yes
Type of mounting Snap-on
With snap-in pegs Yes

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Connection cross-section, stranded, max. 35 mm²
Connection direction on side
Number of connections
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 25 mm²
Wire connection cross-section, solid core, max. 35 mm²

General

Installation advice Terminal rail / mounting plate
Number of poles 1
Rail TS 35
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

Rating data

Rated cross-section 35 mm²
Rated voltage 1,000 V
Rated AC voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 202 A
Standards IEC 60947-7-1, IEC 61238-1, VDE 0603-2

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-19
ECLASS 14.0 27-25-01-19

Approvals

Approvals CE CURUS DETNORVER VDE
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1561640000
Type: WPD 102 2X35/2X25 BL
Version:
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561650000
Type: WPD 102 2X35/2X25 BN
Version:
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561670000
Type: WPD 102 2X35/2X25 GN
Version:
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561680000
Type: WPD 102 2X35/2X25 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561690000
Type: WPD 202 4X35/4X25 BK
Version:
Potential distributor terminal, Screw connection, black, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561700000
Type: WPD 202 4X35/4X25 BL
Version:
Potential distributor terminal, Screw connection, blue, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561720000
Type: WPD 202 4X35/4X25 BN
Version:
Potential distributor terminal, Screw connection, brown, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561620000
Type: WPD 202 4X35/4X25 GN
Version:
Potential distributor terminal, Screw connection, green, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561730000
Type: WPD 202 4X35/4X25 GY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 8, Number of levels: 1, TS 35, V-0, Wemid
 
Order No.: 1561740000
Type: WPD 302 2X35/2X25 3XGY
Version:
Potential distributor terminal, Screw connection, Light Grey, 35 mm², 202 A, 1000 V, Number of connections: 12, Number of levels: 1, TS 35, V-0, Wemid