Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAI-4-M-MVV-M12 S-COD
         

Icon
 

General ordering data

Version Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type:
Order No. 1542580000
Type SAI-4-M-MVV-M12 S-COD
GTIN (EAN) 4050118347326
Qty. 1 pc(s).

Dimensions and weights

Net weight 200 g

Temperatures

Operating temperature -20 - 80°C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 4060c755-8d0b-4d43-bdb3-4ffabe9d7497

Connection data

Conductor O.D., min. 6 mm
Conductor O.D., max. 12 mm
Sheathing stripping length 40 mm
Cable glands M 20
Clamping range, min. 0.2 mm²
Clamping range, max. 6 mm²
Storage space Standard
Distributor outlet Hood version
Connection type PE Screw connection

Electrical data

Rated voltage, max. 400 V
Rated voltage 400 V AC
Max. current-carrying capacity per slot 27.6 A
Total current 27.6 A
Current per signal 10 A
Electrical isolation available No

General technical data

Plug-in station coding S-coded
Protection degree IP68
Number of poles 4
Number of contact sockets
Connection thread M12
Pollution severity 3
Fire behaviour V-0
Plugging cycles ≥ 50
LED Yes
LED colour for indicating operation yellow

Material data

Housing main material Pocan
Material of distributor Plastic
Housing colour grey, RAL 7032
Hood sealing material Viton
Screw socket Nickel-plated CuZn
Contact material CuZn
Contact surface Gold-plated
Contact carrier material PBT (UL 94 V0)

Technical data cable

Conductor O.D., max. 12 mm
Conductor O.D., min. 6 mm
Number of poles 4
Suitable for cable carriers No

Downloads

Classifications

ETIM 6.0 EC002585
ETIM 7.0 EC003558
ETIM 8.0 EC003558
ETIM 9.0 EC003558
ETIM 10.0 EC003558
ECLASS 9.0 27-44-01-08
ECLASS 9.1 27-44-01-08
ECLASS 10.0 27-44-01-11
ECLASS 11.0 27-44-01-11
ECLASS 12.0 27-44-01-11
ECLASS 13.0 27-44-01-11
ECLASS 14.0 27-44-01-11
ECLASS 15.0 27-44-01-11

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2009620000
Type: SAI-4-M-MVV-M12 1:1
Version:
Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type:
 
Order No.: 2085620000
Type: SAI-6-M-MVV-M12 S-COD
Version:
Hood version, M12, 400 V, S-coded, LED: Yes, LED initiator: , Wiring type: