Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-CI-VO-P-S
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
Order No. 1537750000
Type ACT20P-CI-VO-P-S
GTIN (EAN) 4050118342147
Qty. 1 pc(s).

Dimensions and weights

Depth 113.7 mm
Depth (inches) 4.476 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 140 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input current 0...20 mA, 4…20mA
Input signal 2-/3-wire transmitter, Current source
Number of inputs 1
Sensor 2-wire transmitter (without own power supply), 3-wire sensor, 4- wire sensor (with own power supply)
Sensor supply > 17 V DC at 20 mA
Voltage drop ≤ 1 V

Output

Load impedance current ≤ 550 Ω
Number of outputs 1
Output voltage, note 0…10 V (if input: 0…20 mA), 2…10 V (if input: 4…20 mA)
Type active, connected control must be passive
load impedance voltage ≥ 600 kΩ

General data

Accuracy <0.1 % of end value
Configuration none
Current consumption ≤60 mA (24V power supply, 20mA output)
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Protection degree IP20
Rail TS 35
Step response time ≤ 0,5 ms
Temperature coefficient 80 ppm/K
Voltage supply 20…30 V DC

Insulation coordination

EMC standards EN 61326-1, EN 61000-6-2, EN 61000-6-4
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage 4 kV (1.2/50 µs)
Insulation voltage 2 kV inputs / outputs / power supply
Pollution severity 2
Surge voltage category III
Test voltage 0.3 kV

Data for Ex applications (ATEX)

Marking II 3 G Ex ec IIC T5 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The fixed DC repeater ACT20P-CI-VO isolates analogue standard current signals from a power source or from a 2- or 3-wire sensor. An analogue input current signal is converted linear and galvanic isolated into an analogue output voltage signal. The power supply is galvanically isolated from input and output (3-way isolation).

Features
  • The active or passive mA current signal inputs are completely electrically isolated.
  • Front LED indicates operation status.
  • 3-way galvanic isolation between input, output and power supply

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX IECEXULD UKEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E469563
Certificate no. (cULusEX) E338066

Related products

Order No.: 7760054114
Type of connection: Screw connection
Type: ACT20P-CI-CO-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
 
Order No.: 2489680000
Type of connection: PUSH IN
Type: ACT20P-CI-CO-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Signal converter/isolator, HART®
 
Order No.: 1506200000
Type of connection: Screw connection
Type: ACT20P-CI-CO-P-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Order No.: 2514620000
Type of connection: PUSH IN
Type: ACT20P-CI-CO-P-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Order No.: 7760054117
Type of connection: Screw connection
Type: ACT20P-2CI-2CO-12-S
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®
 
Order No.: 2489730000
Type of connection: PUSH IN
Type: ACT20P-2CI-2CO-12-P
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 2 x 4-20 mA, Signal converter/isolator, HART®
 
Order No.: 2514650000
Type of connection: PUSH IN
Type: ACT20P-2CI-2CO-12-P-P
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Order No.: 1506210000
Type of connection: Screw connection
Type: ACT20P-2CI-2CO-12P-S
Version:
Signal converter/insulator, Input : 2 x 0(4) - 20 mA, Output : 0(4)-20 mA, Voltage supply also via CH20M rail bus, Signal converter/isolator, HART®
 
Order No.: 1540010000
Type of connection: Screw connection
Type: ACT20P-CI-VO-S
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
 
Order No.: 2489740000
Type of connection: PUSH IN
Type: ACT20P-CI-VO-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Signal converter/isolator
 
Order No.: 2514640000
Type of connection: PUSH IN
Type: ACT20P-CI-VO-P-P
Version:
Signal converter/insulator, Input : 0(4)-20 mA, Output : 0-10 V, Voltage supply also via CH20M rail bus, Signal converter/isolator
 
Order No.: 7760054131
Type of connection: Screw connection
Type: ACT20P-VI3-VO3-S
Version:
Signal converter/insulator, Input : -10…0…+10 V, Output : -10…0…+10 V, Signal converter/isolator
 
Order No.: 7760054306
Type of connection: Screw connection
Type: ACT20P-VM-AO-S
Version:
Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator
 
Order No.: 7760054360
Type of connection: PUSH IN
Type: ACT20P-VM-AO-P
Version:
Signal converter/insulator, Input : AC/DC voltage, 0...600 V DC, 0…440 V AC, Output : 0-10 V, 0(4)-20 mA, Signal converter/isolator