Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PT6 DC 1/2/PE/3/4
         

Icon
 

General ordering data

Version FieldPower® contact element, DC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5
Order No. 1534930000
Type PT6 DC 1/2/PE/3/4
GTIN (EAN) 4050118338775
Qty. 1 pc(s).

Dimensions and weights

Depth 54 mm
Depth (inches) 2.126 inch
Height 139.5 mm
Height (inches) 5.492 inch
Width 61.5 mm
Width (inches) 2.421 inch
Net weight 191.15 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...55 °C

Environmental Product Compliance

REACH SVHC /

Clamping capacity

Connection data - contact element power bus
Wire connection method Insulation displacement connection (IDC)
Blade size of operating tool 0.6 x 3.5 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 1.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 2.5 mm²
Conductor connection cross-section, finely stranded, max. 6 mm²
Conductor connection cross-section, finely stranded, min. 2.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 2.5 mm²
Connection data - contact element Branch / Feed-in
Wire connection method PUSH IN
Blade size of operating tool 0.6 x 3.5 mm
Number of poles 5
Conductor connection cross-section, solid, max. 6 mm²
Conductor connection cross-section, solid, min. 0.5 mm²
Conductor connection cross-section, stranded, max. 6 mm²
Conductor connection cross-section, stranded, min. 0.5 mm²
Conductor connection cross-section, finely stranded, max. 10 mm²
Conductor connection cross-section, finely stranded, min. 0.5 mm²
Conductor connection cross-section, finest stranded, max. 6 mm²
Conductor connection cross-section, finest stranded, min. 0.5 mm²
Conductor connection cross-section with wire end ferrule
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 12 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/1
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule 8 mm with plastic collar
Standard DIN 46228/4
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²
Type of wire end ferrule Twin wire-end ferrules
Cross-section, min. 0.5 mm²
Cross-section, max. 6 mm²

General data

Insulating material Polyamide
Silicone No
Colour grey
Protection degree IP20
UL 94 flammability rating V-0
Can be coded Yes, Coded on PE
Voltage type DC
Number of poles 5
Number of connections / pole
Wire connection method Insulation displacement connection (IDC), PUSH IN
Type of connection 2 FieldPower® plug PTS 4, PTDS4

Rated data acc. to IEC

Rated data acc. to IEC for contact element
Voltage type DC
Number of phases 3
Standard IEC 60947-7-1, IEC 60947-7-2
Rated voltage 800 V
Rated impulse withstand voltage 8 kV
Rated current (3 loaded poles) 41 A
Rated current (4 loaded poles) 25 A

Rated data acc. to UL

Rated data acc. to UL for contact element
Standard UL 1059
Note for use with UL-listed TC-ER cables
Conductor connection cross-section, AWG, max. AWG 10
Conductor connection cross-section, AWG, min. AWG 14
Rated voltage 600 V
Rated current 30 A

Downloads

Classifications

ETIM 6.0 EC002498
ETIM 7.0 EC002498
ETIM 8.0 EC002498
ETIM 9.0 EC002498
ECLASS 9.0 27-14-25-90
ECLASS 9.1 27-14-25-90
ECLASS 10.0 27-14-25-90
ECLASS 11.0 27-14-25-90
ECLASS 12.0 27-14-25-90
ECLASS 13.0 27-14-25-90

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693

Related products

Order No.: 1269960000
Type: PT6 230/BUS
Version:
FieldPower® contact element, AC, IP20, Insulation displacement connection (IDC), PUSH IN, Number of poles : 5