Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45M R1V 3.3N4YG/YG TY
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tray (manual assembly)
Order No. 1534750000
Type RJ45M R1V 3.3N4YG/YG TY
GTIN (EAN) 4050118338416
Qty. 120 pc(s).
Packaging Tray (manual assembly)

Dimensions and weights

Depth 16.8 mm
Depth (inches) 0.661 inch
Height 20.3 mm
Height (inches) 0.799 inch
Height of lowest version 17 mm
Width 16 mm
Width (inches) 0.63 inch
Net weight 4.208 g

Environmental Product Compliance

REACH SVHC /

System specifications

Colour of left LED Green/yellow
Colour of right LED Green/yellow
Forward current 20 mA
Forward voltage, max. 2.5 V
Forward voltage, min. 1.8 V
LED Yes
Mounting onto the PCB THT/THR solder connection
Number of poles 8
Number of solder pins per pole
Outgoing elbow 180°
Performance-Category 10/100 MBit/s
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 transformer jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Brass
Solder eyelet hole diameter (D) 0.9 mm
Solder eyelet hole diameter tolerance (D) ± 0.1 mm
Solder pin dimensions 0.40 x 0.30 mm, LED pins = 0.50 x 0.50 mm
Solder pin length (l) 3.2 mm
Soldering process Reflow soldering, Manual soldering, Wave soldering
Tolerance of solder pin position ± 0.1 mm
Transmission rate 10/100 MBit/s
Type of connection Solder connection
Wiring 8-core

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Rated current 1.5 A
Rated voltage 125 V

Standards

Connector standard IEC 60603-7-51

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tray (manual assembly)
VPE length 319 mm
VPE width 192 mm
VPE height 68 mm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
PCN
PCN
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

Approvals CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E471884

Related products

Colour: black
Order No.: 2562160000
Type: RJ45G R1V 1.9N4YG/YG RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tape
 
Colour: black
Order No.: 2562170000
Type: RJ45G R1V 1.9N4YG/YG TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 10, Tray (manual assembly)
 
Colour: black
Order No.: 1534760000
Type: RJ45G1 R1V 3.3N4YG/YG TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 1000 Mbps , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 10, Tray (manual assembly)
 
Colour: black
Order No.: 2562150000
Type: RJ45M R1V 1.9N4YG/YG RL
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Green/yellow, Number of poles: 8, Tape
 
Colour: black
Order No.: 2562140000
Type: RJ45M R1V 1.9N4YG/YG TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, Green/yellow, Number of poles: 8, Tray (manual assembly)
 
Colour: black
Order No.: 2636810000
Type: RJ45M R1V 3.3N4N TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 100 MBit/s , THT/THR solder connection, 180°, LED: No, Number of poles: 8, Tray (manual assembly)
 
Colour: black
Order No.: 2461070000
Type: RJ45M R1V 3.3N4Y/G TY
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, yellow, green, Number of poles: 8, Tray (manual assembly)
 
Colour: black
Order No.: 2582690000
Type: RJ45M R1V 3.3N4Y/G TY SO
Version:
PCB plug-in connector, RJ45 jacks transformer, 10/100 MBit/s , THT/THR solder connection, 180°, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 7, Tray (manual assembly)