Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CH20M45 SET 22/22 BK/OR
         

Icon
 

General ordering data

Version Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
Order No. 1519470000
Type CH20M45 SET 22/22 BK/OR
GTIN (EAN) 4050118327113
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 117.2 mm
Height (inches) 4.614 inch
Width 45 mm
Width (inches) 1.772 inch
Length 113.6 mm
Length (inches) 4.472 inch
Net weight 192 g

Temperatures

Installation temperature -25 °C...85 °C
Humidity 5 - 93% rel. humidity, Tu = 40°C, no condensation

Environmental Product Compliance

REACH SVHC /

Rated data acc. to IEC

Rated current, max. number of poles (Tu=20°C) 10 A
Rated current, max. number of poles (Tu=40°C) 9 A
Rated voltage for surge voltage class / pollution degree II/2 400 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 4 kV

Material data

Comparative Tracking Index (CTI) 400 ≤ CTI <600
Insulating material PA 66 GF 30
Insulating material group II
UL 94 flammability rating V-0

General data

Colour black
Colour chart (similar) RAL 9011
Encapsulation option No
Protection degree IP20 in installed state
Rail TS 35

Design - IN requirements

PCB thickness 1.6 mm
Tolerance for the PCB shape ±0.1 mm
Tolerance of circuit board thickness ±0.15 mm

Assembly properties

Number of connection levels
Number of ventilation openings
Number of poles 4
Cross-connection No
Type of contact to PCB Solder connection, direct
Type of connection pluggable

Housing properties

Flip cover mountable Yes
Marker integrateable Yes
Cut out as preperation for functional port integrated No
Color of clip-on foot orange

Connectable coducteurs

Wire connection method Clamping yoke connection
Stripping length 8 mm
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.2 mm²
Solid, max. H05(07) V-U 2.5 mm²
Stranded, max. H07V-R 2.5 mm²
Flexible, min. H05(07) V-K 0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Max. clamping range 2.5 mm²

Important note

Product information Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.

Downloads

Classifications

ETIM 7.0 EC001031
ETIM 8.0 EC001031
ETIM 9.0 EC001031
ECLASS 11.0 27-18-27-02
ECLASS 12.0 27-18-27-02
ECLASS 13.0 27-19-05-01

Approvals

ROHS Conform

Related products

Order No.: 1519430000
Type: CH20M45 SET 20/02 BK/OR
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
 
Order No.: 1519520000
Type: CH20M45 SET 33/33 BK/OR
Version:
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm