Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 12.5 mm
Order No.
1519270000
Type
CH20M12 SET 2/3 BK/OR
GTIN (EAN)
4050118326888
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
117.2 mm
Height (inches)
4.614 inch
Width
12.5 mm
Width (inches)
0.492 inch
Length
113.6 mm
Length (inches)
4.472 inch
Net weight
92 g
Temperatures
Installation temperature
-25 °C...85 °C
Humidity
5 - 93% rel. humidity, Tu = 40°C, no condensation
Environmental Product Compliance
REACH SVHC
/
Rated data acc. to IEC
Rated current, max. number of poles (Tu=20°C)
10 A
Rated current, max. number of poles (Tu=40°C)
9 A
Rated voltage for surge voltage class / pollution degree II/2
400 V
Rated voltage for surge voltage class / pollution degree III/2
320 V
Rated voltage for surge voltage class / pollution degree III/3
250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2
4 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2
4 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3
4 kV
Material data
Comparative Tracking Index (CTI)
400 ≤ CTI <600
Insulating material
PA 66 GF 30
Insulating material group
II
UL 94 flammability rating
V-0
General data
Colour
black
Colour chart (similar)
RAL 9011
Encapsulation option
No
Protection degree
IP20 in installed state
Rail
TS 35
Design - IN requirements
PCB thickness
1.6 mm
Tolerance for the PCB shape
±0.1 mm
Tolerance of circuit board thickness
±0.15 mm
Assembly properties
Number of connection levels
3
Number of ventilation openings
1
Number of poles
2
Cross-connection
No
Type of contact to PCB
Solder connection, direct
Type of connection
pluggable
Housing properties
Flip cover mountable
Yes
Marker integrateable
Yes
Cut out as preperation for functional port integrated
No
Color of clip-on foot
orange
Connectable coducteurs
Wire connection method
Clamping yoke connection
Stripping length
8 mm
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.5 Nm
Clamping range, min.
0.13 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Solid, min. H05(07) V-U
0.2 mm²
Solid, max. H05(07) V-U
2.5 mm²
Stranded, max. H07V-R
2.5 mm²
Flexible, min. H05(07) V-K
0.2 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min.
0.25 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max.
2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min.
0.25 mm²
w. wire end ferrule, DIN 46228 pt 1, max.
2.5 mm²
Max. clamping range
2.5 mm²
Important note
Product information
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.