Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4AO-UI-16-HD
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
Order No. 1510690000
Type UR20-4AO-UI-16-HD
GTIN (EAN) 4050118319675
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-05-19
Alternative product 1315680000

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 72 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

analogue outputs

Accuracy ±0,1 % FSR max., 0,05 % FSR typ.
Actuator connection 2-wire (current and voltage), 3- and 4-wire (voltage), 2-wire (automatic detection)
Cross-talk between the channels in FSR 0.001 %
Individual channel diagnosis No
Load impedance current < 600 Ω
Max. error between T min. and T max. in FSR 220 %
Module diagnosis Yes
Monotonicity Yes
Number of analogue outputs
Output variable Voltage (0...5 V, 0...10 V, 1...5 V, 2...10 V, ±10 V, ±5 V), Current (0...20 mA or 4...20 mA)
Repeat accuracy < 1 mV eff.
Resolution 16 Bit
Response time 1 ms / 4 channels
Short-circuit-proof Yes
Standing wave ratio 0 %
Substitute values Yes
Temperature coefficient 20 ppm voltage / 31 ppm current measurement / °K
Type 1. U (0…5 V, 0…10 V, 1…5 V, 2…10 V, ±10 V), 2. I (0–20 mA or 4–20 mA)
load impedance voltage > 1 kΩ (at >50 °C ambient temperature, max. total sensor current = 25 mA)

Connection data

Type of connection PUSH IN
Wire connection cross section, finely stranded, max. 0.35 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 22
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 0.35 mm²
Wire cross-section, solid, max. (AWG) AWG 22
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IOUT (the respective power segment) 85 mA
Current consumption from Isys, typ. 8 mA
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Field bus protocol CANopen, DeviceNet, EtherCAT, EtherNet/IP, Modbus/TCP, PROFINET IRT, PROFIBUS DP-V1, POWERLINK
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Analogue output module
Transmission speed of system bus, max. 48 Mbit

Important note

Product information Note: Please order connector (1469340000) separately

Downloads

Classifications

ETIM 6.0 EC001596
ETIM 7.0 EC001596
ETIM 8.0 EC001596
ETIM 9.0 EC001596
ECLASS 9.0 27-24-26-01
ECLASS 9.1 27-24-26-01
ECLASS 10.0 27-24-26-01
ECLASS 11.0 27-24-26-01
ECLASS 12.0 27-24-26-01
ECLASS 13.0 27-24-26-01

Approvals

Approvals CCCEX CE CULUS CULUSEX DEMKOATEX IECEXULD KOREANCERT UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315680000
Type: UR20-4AO-UI-16
Version:
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
 
Order No.: 2453880000
Type: UR20-4AO-UI-16-M
Version:
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
 
Order No.: 1315730000
Type: UR20-4AO-UI-16-DIAG
Version:
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
 
Order No.: 2453870000
Type: UR20-4AO-UI-16-M-DIAG
Version:
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
 
Order No.: 2705630000
Type: UR20-2AO-UI-16
Version:
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
 
Order No.: 2566100000
Type: UR20-2AO-UI-16-DIAG
Version:
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
 
Order No.: 2566970000
Type: UR20-2AO-UI-ISO-16-DIAG
Version:
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage