Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-CMT-30-AO-RC-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Order No. 1510540000
Type ACT20P-CMT-30-AO-RC-S
GTIN (EAN) 4050118319590
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 158 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...60 °C
Humidity 5...95 %, no condensation

Probability of failure

MTTF 158 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input frequency AC: 15…700 Hz (true root mean square)
Input measurement range configurable, 0…20/25/30 A AC (RMS) or DC, max. peak current 10 × IInput (1 s), For DC current measurement (AA): Current direction display at the output (-/+ analog value)
Input signal Current-carrying cable in feed-through hole
Number of inputs 1
Outer cable diameter, max. 10 mm
Overload behaviour Max. peak current: 10 × IInput for 1s

Output

Load impedance current ≤ 600 Ω
Type active, connected control must be passive

Output (digital)

Alarm function Surge current, Under-current, Alarm limit setting: 2 - 105 %, Hysteresis 5% / 10%, Alarm delay: 0…10 s
Continuous current 2 × I Input
Max. switching frequency 20 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 24 V
Number of digital outputs
Rated switching current 6 A
Type Relay, 1 CO contact, normal / inverse adjustment

Output (analogue)

Load resistance current ≤ 600 Ω
Load resistance voltage ≥ 10 kΩ
Number of analogue outputs
Output current Adjustable, 0...20 mA, 4...20 mA, -20…+20 mA
Output voltage Adjustable, 0...10 V, 2…10 V, 0...5 V, 1...5 V, -5…+5 V, -10...+10 V
Transmit function direct or inverted
Type (analogue output) 'active','connected control must be passive'

General data

Accuracy <0.75 % FSR
Configuration DIP switch and potentiometer
Galvanic isolation 4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Power consumption, max. 2.2 W
Protection degree IP20
Rail TS 35
Step response time ≤ 300 ms (RMS), ≤ 60 ms (AA)
Temperature coefficient typ. 0.04 % / K, max. 0.09 % / K
Voltage supply 16,8 V…31,2 V

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Impulse withstand voltage 6.4 kV (1.2/50 µs)
Insulation voltage 4 kVeff / 1 min.
Pollution severity 2
Rated voltage 300 V ACrms
Surge voltage category III
Test voltage 4 kV

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The ACT20P-CMT-XX-(AO)-RC-S series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output..

Features
  • Real effective value measurement (True RMS) or arithmetic averaging (AA) measurement and contactless through-hole technology
  • Limit value monitoring for overcurrent or undercurrent
  • Relay output by means of the open-circuit / closed-circuit principle
  • Adjustable trigger delay for filtering current peaks
  • Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
  • Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Software
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002475
ETIM 7.0 EC002475
ETIM 8.0 EC002475
ETIM 9.0 EC002475
ECLASS 9.0 27-21-01-23
ECLASS 9.1 27-21-01-23
ECLASS 10.0 27-21-01-23
ECLASS 11.0 27-21-01-23
ECLASS 12.0 27-21-01-23
ECLASS 13.0 27-21-01-23

Approvals

Approvals CE CULUS DETNORVER
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Type of connection: Screw connection
Order No.: 2044850000
Type: ACT20P-CML-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output
 
Type of connection: PUSH IN
Order No.: 2489910000
Type: ACT20P-CML-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output, Power cable can be connected to the terminals
 
Type of connection: Screw connection
Order No.: 1510470000
Type: ACT20P-CMT-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: PUSH IN
Order No.: 1510330000
Type: ACT20P-CMT-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: PUSH IN
Order No.: 1510320000
Type: ACT20P-CMT-30-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: Screw connection
Order No.: 1510440000
Type: ACT20P-CMT-60-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: PUSH IN
Order No.: 1510290000
Type: ACT20P-CMT-60-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: Screw connection
Order No.: 1510390000
Type: ACT20P-CMT-60-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
 
Type of connection: PUSH IN
Order No.: 1510280000
Type: ACT20P-CMT-60-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole