Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Order No.
1510440000
Type
ACT20P-CMT-60-AO-RC-S
GTIN (EAN)
4050118319620
Qty.
1 pc(s).
Dimensions and weights
Depth
113.6 mm
Depth (inches)
4.472 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
22.5 mm
Width (inches)
0.886 inch
Net weight
158 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...60 °C
Humidity
5...95 %, no condensation
Probability of failure
MTTF
158 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input frequency
AC: 15…700 Hz (true root mean square)
Input measurement range
configurable, 0…40/50/60 A AC or DC, max. peak current 10 × IInput (1 s), For DC current measurement (AA): Current direction display at the output (-/+ analog value)
<0.75 % FSR, <1.5 % FSR with measurement range 50/60 A AC
Configuration
DIP switch and potentiometer
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Power consumption, max.
2.2 W
Protection degree
IP20
Rail
TS 35
Step response time
≤ 300 ms (RMS), ≤ 60 ms (AA)
Temperature coefficient
0.01%/K @ 0...40 A, 0.10%/K @ 40...55 A, 0.30%/K @ 55...60 A
Voltage supply
16,8 V…31,2 V
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Impulse withstand voltage
6.4 kV (1.2/50 µs)
Insulation voltage
4 kVeff / 1 min.
Pollution severity
2
Rated voltage
300 V ACrms
Surge voltage category
III
Test voltage
4 kV
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The ACT20P-CMT-XX-(AO)-RC-S series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output..
Features
Real effective value measurement (True RMS) or arithmetic averaging (AA) measurement and contactless through-hole technology
Limit value monitoring for overcurrent or undercurrent
Relay output by means of the open-circuit / closed-circuit principle
Adjustable trigger delay for filtering current peaks
Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201
configurable, 0…40/50/60 A AC or DC, max. peak current 10 × IInput (1 s), For DC current measurement (AA): Current direction display at the output (-/+ analog value)
The ACT20P-CMT-XX-(AO)-RC-S series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output..
Features
Real effective value measurement (True RMS) or arithmetic averaging (AA) measurement and contactless through-hole technology
Limit value monitoring for overcurrent or undercurrent
Relay output by means of the open-circuit / closed-circuit principle
Adjustable trigger delay for filtering current peaks
Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.