Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Relay Modules & Solid-State Relays
Analogue Signal Conditioning
Power Supplies
Electronics Housings
Lightning and Surge Protection
e-mobility
Photovoltaics
Fieldbus Distributors
Network-compatible current measuring transducers ACT20C
intrinsically safe signal converter - ACT20X
signal converter and process monitoring - ACT20P
Space-saving signal converter - ACT20M
Signal converter in terminal block format - MCZ
Compact standard signal isolators - PicoPak
Process monitoring displays
Analogue-digital / digital-analogue converter
Signal - & serial interface converter– WAVESERIES
Configuration software
Accessories
Signal converters
Passive isolator
Signal splitter
Temperature transducer
Measuring and monitoring relay
Current measuring transducer
Bridge measuring transducer
Frequency converters
Universal
General ordering data
Version
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Order No.
1510290000
Type
ACT20P-CMT-60-AO-RC-P
GTIN (EAN)
4050118319552
Qty.
1 pc(s).
Dimensions and weights
Depth
114 mm
Depth (inches)
4.488 inch
Height
127.1 mm
Height (inches)
5.004 inch
Width
22.8 mm
Width (inches)
0.898 inch
Net weight
158 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...60 °C
Humidity
5...95 %, no condensation
Probability of failure
MTTF
158 a
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input frequency
AC: 15…700 Hz (true root mean square)
Input measurement range
configurable, 0…40/50/60 A AC or DC, max. peak current 10 × IInput (1 s), For DC current measurement (AA): Current direction display at the output (-/+ analog value)
Input signal
Current-carrying cable in feed-through hole
Number of inputs
1
Outer cable diameter, max.
10 mm
Overload behaviour
Max. peak current: 10 × IInput for 1s
Output
Load impedance current
≤ 600 Ω
Type
active, connected control must be passive
Output (digital)
Alarm function
Surge current, Under-current, Alarm limit setting: 2 - 105 %, Hysteresis 5% / 10%, Alarm delay: 0…10 s
Continuous current
2 × I Input
Max. switching frequency
20 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
24 V
Number of digital outputs
1
Rated switching current
6 A
Type
Relay, 1 CO contact, normal / inverse adjustment
Output (analogue)
Load resistance current
≤ 600 Ω
Load resistance voltage
≥ 10 kΩ
Number of analogue outputs
1
Output current
Adjustable, 0...20 mA, 4...20 mA, -20…+20 mA
Output voltage
Adjustable, 0...10 V, 2…10 V, 0...5 V, 1...5 V, -5…+5 V, -10...+10 V
Transmit function
direct or inverted
Type (analogue output)
Voltage and current output (configurable)
General data
Accuracy
<0.75 % FSR
Configuration
DIP switch and potentiometer, for thresholds (overcurrent ⁄ undercurrent), delay and hysteresis
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Power consumption, max.
2.2 W
Protection degree
IP20
Rail
TS 35
Step response time
≤ 300 ms (RMS), ≤ 60 ms (AA)
Temperature coefficient
0.01%/K @ 0...40 A, 0.10%/K @ 40...55 A, 0.30%/K @ 55...60 A
Voltage supply
16,8 V…31,2 V
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Impulse withstand voltage
6.4 kV (1.2/50 µs)
Insulation voltage
4 kVeff / 1 min.
Pollution severity
2
Rated voltage
300 V ACrms
Surge voltage category
III
Test voltage
4 kV
Connection data
Type of connection
PUSH IN
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.2 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
0.2 mm²
Wire connection cross section, finely stranded, max.
2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
2.5 mm²
Important note
Product information
The ACT20P-CMT-XX-(AO)-RC-P series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output..
Features
Real effective value measurement (True RMS) or arithmetic averaging (AA) measurement and contactless through-hole technology
Limit value monitoring for overcurrent or undercurrent
Relay output by means of the open-circuit / closed-circuit principle
Adjustable trigger delay for filtering current peaks
Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201
Classifications
ETIM 6.0
EC002475
ETIM 7.0
EC002475
ETIM 8.0
EC002475
ETIM 9.0
EC002475
ECLASS 9.0
27-21-01-23
ECLASS 9.1
27-21-01-23
ECLASS 10.0
27-21-01-23
ECLASS 11.0
27-21-01-23
ECLASS 12.0
27-21-01-23
ECLASS 13.0
27-21-01-23
Type of connection:
Screw connection
Order No.:
2044850000
Type:
ACT20P-CML-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output
Type of connection:
PUSH IN
Order No.:
2489910000
Type:
ACT20P-CML-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output, Power cable can be connected to the terminals
Type of connection:
Screw connection
Order No.:
1510470000
Type:
ACT20P-CMT-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510330000
Type:
ACT20P-CMT-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510540000
Type:
ACT20P-CMT-30-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510320000
Type:
ACT20P-CMT-30-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510440000
Type:
ACT20P-CMT-60-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510390000
Type:
ACT20P-CMT-60-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510280000
Type:
ACT20P-CMT-60-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
Version
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Order No.
1510290000
Type
ACT20P-CMT-60-AO-RC-P
GTIN (EAN)
4050118319552
Qty.
1 pc(s).
Depth
114 mm
Depth (inches)
4.488 inch
Height
127.1 mm
Height (inches)
5.004 inch
Width
22.8 mm
Width (inches)
0.898 inch
Net weight
158 g
Storage temperature
-40 °C...85 °C
Operating temperature
-25 °C...60 °C
Humidity
5...95 %, no condensation
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input frequency
AC: 15…700 Hz (true root mean square)
Input measurement range
configurable, 0…40/50/60 A AC or DC, max. peak current 10 × IInput (1 s), For DC current measurement (AA): Current direction display at the output (-/+ analog value)
Input signal
Current-carrying cable in feed-through hole
Number of inputs
1
Outer cable diameter, max.
10 mm
Overload behaviour
Max. peak current: 10 × IInput for 1s
Load impedance current
≤ 600 Ω
Type
active, connected control must be passive
Alarm function
Surge current, Under-current, Alarm limit setting: 2 - 105 %, Hysteresis 5% / 10%, Alarm delay: 0…10 s
Continuous current
2 × I Input
Max. switching frequency
20 Hz
Max. switching voltage, AC
250 V
Max. switching voltage, DC
24 V
Number of digital outputs
1
Rated switching current
6 A
Type
Relay, 1 CO contact, normal / inverse adjustment
Load resistance current
≤ 600 Ω
Load resistance voltage
≥ 10 kΩ
Number of analogue outputs
1
Output current
Adjustable, 0...20 mA, 4...20 mA, -20…+20 mA
Output voltage
Adjustable, 0...10 V, 2…10 V, 0...5 V, 1...5 V, -5…+5 V, -10...+10 V
Transmit function
direct or inverted
Type (analogue output)
Voltage and current output (configurable)
Accuracy
<0.75 % FSR
Configuration
DIP switch and potentiometer, for thresholds (overcurrent ⁄ undercurrent), delay and hysteresis
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Power consumption, max.
2.2 W
Protection degree
IP20
Rail
TS 35
Step response time
≤ 300 ms (RMS), ≤ 60 ms (AA)
Temperature coefficient
0.01%/K @ 0...40 A, 0.10%/K @ 40...55 A, 0.30%/K @ 55...60 A
Voltage supply
16,8 V…31,2 V
EMC standards
EN 61326-1
Galvanic isolation
4-way isolator;, between input ⁄ output ⁄ supply ⁄ relay
Impulse withstand voltage
6.4 kV (1.2/50 µs)
Insulation voltage
4 kVeff / 1 min.
Pollution severity
2
Rated voltage
300 V ACrms
Surge voltage category
III
Test voltage
4 kV
Type of connection
PUSH IN
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 14
Wire cross-section, solid, min.
0.2 mm²
Wire cross-section, solid, max.
2.5 mm²
Wire connection cross section, finely stranded, min.
0.2 mm²
Wire connection cross section, finely stranded, max.
2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
0.2 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
2.5 mm²
Product information
The ACT20P-CMT-XX-(AO)-RC-P series of devices measure and monitor AC and DC currents of up to 60 A. The real effective value method used allows for precise measurement, even for distorted current curve shapes. The devices feature integrated limit value monitoring with an adjustable switching threshold, delay and hysteresis, as well as a relay output..
Features
Real effective value measurement (True RMS) or arithmetic averaging (AA) measurement and contactless through-hole technology
Limit value monitoring for overcurrent or undercurrent
Relay output by means of the open-circuit / closed-circuit principle
Adjustable trigger delay for filtering current peaks
Operational status and error display on a front panel LED and output signalling according to NE43, NE44, NE107
Galvanic four-way insulation for secure isolation according to IEC/EN 61010-2-201
ETIM 6.0
EC002475
ETIM 7.0
EC002475
ETIM 8.0
EC002475
ETIM 9.0
EC002475
ECLASS 9.0
27-21-01-23
ECLASS 9.1
27-21-01-23
ECLASS 10.0
27-21-01-23
ECLASS 11.0
27-21-01-23
ECLASS 12.0
27-21-01-23
ECLASS 13.0
27-21-01-23
Approvals
Approvals
CULUS;
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Type of connection:
Screw connection
Order No.:
2044850000
Type:
ACT20P-CML-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output
Type of connection:
PUSH IN
Order No.:
2489910000
Type:
ACT20P-CML-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…1/5/10 A, Analogue output, Relay output, Power cable can be connected to the terminals
Type of connection:
Screw connection
Order No.:
1510470000
Type:
ACT20P-CMT-10-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510330000
Type:
ACT20P-CMT-10-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…5/10 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510540000
Type:
ACT20P-CMT-30-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510320000
Type:
ACT20P-CMT-30-AO-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…20/25/30 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510440000
Type:
ACT20P-CMT-60-AO-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Analogue output, Relay output, Current-carrying cable in feed-through hole
Type of connection:
Screw connection
Order No.:
1510390000
Type:
ACT20P-CMT-60-RC-S
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
Type of connection:
PUSH IN
Order No.:
1510280000
Type:
ACT20P-CMT-60-RC-P
Version:
Current-measuring transducer, Limit value monitoring, Input : 0…40/50/60 A, Relay output, Current-carrying cable in feed-through hole
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.