FCC Part 15 Subpart B Class A, EN 55022 Class A, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-4 (EFT), level 4, EN 61000-4-5 (Surge), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11
Explosive risk zone
UL/cUL, Class I, Division 2, Groups A, B, C and D
Free fall
According to IEC 60068-2-32
Safety standard
UL 508, UL 60950-1, EN 60950-1
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5 to 95 % (non-condensing)
Operating temperature, max.
60
Operating temperature, min.
0 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Guarantee
Time interval
5 years
Interfaces
Ethernet ports
2
Interface standards
RS-232/422/485
Magnetic isolation protection
1.5 kV built-in
RJ45 ports
10/100BaseT(X), Auto MDI/MDI-X port
RS485 data direction control
ADDC® (automatic data direction control)
Serial cable protection
15 KV ESD protection for all signals
Serial port
DB9 RS-232, Terminal block for RS-422/485
Serial ports
1
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
210,794 h
Power supply
Connection type
1 removable 7-pole terminal block
Current consumption
Voltage
12 V
Current
0.435 A
Voltage
24 V
Current
0.218 A
Voltage
48 V
Current
0.109 A
Voltage supply
24 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
48 V
Serial communication parameters
Baud rate
50 bit/s to 921.6 kbit/s
Data bits
7, 8
Flow control
RTS/CTS and DTR/DSR (RS-232)
Parity
none, straight, odd, Space, Mark
Stop bits
1, 2
Serial signals
RS232
TxD, RxD, RTS, CTS, DTR, DSR, DCD, GND
RS422
TxD+, TxD-, RxD+, RxD-, GND
RS485 2-wire
Data+, Data-, GND
RS485 4-wire
TxD+, TxD-, RxD+, RxD-, GND
Technical data
Housing main material
Plastic
Protection degree
IP30
Type of mounting
DIN rail
Software
Additional features
Serial Redirection, Priority Control
Configuration options
Web console, serial console, Telnet console, Windows utility
Configuration tool
Modbus Gateway Administrator for Windows 98/ME/NT/2000, Windows XP/2003/Vista/2008/7/8 x86/x64
FCC Part 15 Subpart B Class A, EN 55022 Class A, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-4 (EFT), level 4, EN 61000-4-5 (Surge), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.