Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-GW-MB-2TX-1RS232/485
         

Icon
Icon
Icon
 

General ordering data

Version Modbus TCP/Modbus Seriell Gateway, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60
Order No. 1504460000
Type IE-GW-MB-2TX-1RS232/485
GTIN (EAN) 4050118312423
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-02-01
Alternative product 2682600000

Dimensions and weights

Depth 89.2 mm
Depth (inches) 3.512 inch
Height 124.5 mm
Height (inches) 4.902 inch
Width 29 mm
Width (inches) 1.142 inch
Net weight 190 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature 0 °C...60
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

Serial interface

Baud rate 50 bit/s to 921.6 kbit/s
Connection type 1 DB9 male, 1 removable 5-pole terminal block
Interface standards RS-232/422/485
RS485 data direction control ADDC® (automatic data direction control)
Serial cable protection 15 KV ESD protection for all signals

EMC conformity and approvals

EMC standards FCC Part 15 Subpart B Class A, EN 55022 Class A, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-4 (EFT), level 4, EN 61000-4-5 (Surge), Stage 3, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8, EN 61000-4-11
Explosive risk zone UL/cUL, Class I, Division 2, Groups A, B, C and D
Free fall According to IEC 60068-2-32
Safety standard UL 508, UL 60950-1, EN 60950-1
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 
Operating temperature, min. 0 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

Ethernet ports
Interface standards RS-232/422/485
Magnetic isolation protection 1.5 kV built-in
RJ45 ports 10/100BaseT(X), Auto MDI/MDI-X port
RS485 data direction control ADDC® (automatic data direction control)
Serial cable protection 15 KV ESD protection for all signals
Serial port DB9 RS-232, Terminal block for RS-422/485
Serial ports

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 210,794 h

Power supply

Connection type 1 removable 7-pole terminal block
Current consumption
Voltage 12 V
Current 0.435 A
Voltage 24 V
Current 0.218 A
Voltage 48 V
Current 0.109 A
Voltage supply 24 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 48 V

Serial communication parameters

Baud rate 50 bit/s to 921.6 kbit/s
Data bits 7, 8
Flow control RTS/CTS and DTR/DSR (RS-232)
Parity none, straight, odd, Space, Mark
Stop bits 1, 2

Serial signals

RS232 TxD, RxD, RTS, CTS, DTR, DSR, DCD, GND
RS422 TxD+, TxD-, RxD+, RxD-, GND
RS485 2-wire Data+, Data-, GND
RS485 4-wire TxD+, TxD-, RxD+, RxD-, GND

Technical data

Housing main material Plastic
Protection degree IP30
Type of mounting DIN rail

Software

Additional features Serial Redirection, Priority Control
Configuration options Web console, serial console, Telnet console, Windows utility
Configuration tool Modbus Gateway Administrator for Windows 98/ME/NT/2000, Windows XP/2003/Vista/2008/7/8 x86/x64
Multi-master and multi-drop Master Modus: 32 TCP slaves, Slave Modus: 16 TCP master
Operating modes RTU Slave, RTU Master, ASCII Slave, ASCII Master

Downloads

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS CULUSEX
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E230683
Certificate no. (cULusEX) E223527