Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-IP67T-5M12
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -40 °C...75
Order No. 1504420000
Type IE-SW-IP67T-5M12
GTIN (EAN) 4050118312348
Qty. 1 pc(s).

Dimensions and weights

Depth 29.6 mm
Depth (inches) 1.165 inch
Height 125 mm
Height (inches) 4.921 inch
Width 60 mm
Width (inches) 2.362 inch
Net weight 270 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards EN 55032, EN 55024, FCC Part 15 Subpart B Class A, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, IEC 61000-4-8
Free fall According to IEC 60068-2-32
Safety standard UL508
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 75 
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Guarantee

Time interval 5 years

Interfaces

LED indicator PWR, LNK/ACT
M12-Ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X connection, D-coded, 4-pole
Number of ports 5 * M12 D coded

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 370,224 h

Power supply

Connection type 1 x M12 socket, A-coded, Pin
Current consumption 0.12 A
Overload current protection 1.1 A
Reverse polarity protection Available
Voltage supply 24/36 V DC, 24 V AC
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 45 V
Voltage type AC
Voltage, min. 18 V
Voltage, max. 30 V

Technical data

Housing main material Plastic
Protection degree IP67 encapsulated
Speed Fast Ethernet
Switch unmanaged
Type of mounting Wall mounting, when screwed in

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control, Back pressure flow control
Standard IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3x for flow control

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 1504410000
Type: IE-SW-IP67-5M12
Version:
Network switch, unmanaged, Fast Ethernet, Number of ports: 5 * M12 D coded, IP67 encapsulated, -25 °C...60