Connectivity
Electronics
Automation & Software
Workplace & Accessories
Assembly
Controls
I/O Systems
Industrial Ethernet
Touch Panels
Engineering and Visualisation Tools
Measuring and Monitoring Systems
EcoLine unmanaged switches
EcoLine Series B unmanaged switches
BasicLine unmanaged switches
ValueLine unmanaged switches
IP 67 unmanaged Switch
SPE unmanaged Switches
EcoLine Power-over-Ethernet unmanaged switches/injectors
BasicLine Power-over-Ethernet unmanaged switches
ValueLine managed switches
PremiumLine managed switches
AdvancedLine managed switches
AdvancedLine Power-over-Ethernet managed switches
SubstationLine managed switches and media interface modules
Industrial Security Router
u-link Remote Access Service
ValueLine media converter
Serial/Ethernet converter and Modbus TCP/RTU gateway
Serial/Ethernet Converter
WLAN AP/Bridge/Client
Antennas and antenna accessories (coax cables and mounts)
SFP transceiver (for use with switches of Basic-,Value- and PremiumLine)
SFP transceiver (for use with switches of Eco- Advanced- and SubstationLine)
Configuration backup and restore module (for use with switches of Value- and PremiumLine such as Basic- and ValueLine WLAN devices)
Configuration backup and restore module (for use with switches of Advanced- and SubstationLine)
Mounting kits (19" rack, wall, DIN rail)
Training kit
General ordering data
Version
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP, IP30, 0 °C...60
Order No.
1504360000
Type
IE-SW-BL05-1GS-4GTPOE
GTIN (EAN)
4050118312409
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2022-06-01
Alternative product
2682410000
Dimensions and weights
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
29 mm
Width (inches)
1.142 inch
Net weight
360 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
0 °C...60
Humidity
5...95 %, no condensation
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC conformity and approvals
EMC standards
FCC Part 15 Subpart B Class A, EN 55032, EN 55024, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, EN 61000-4-8
Safety standard
UL 508
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Environmental conditions
Humidity
5...95 %, no condensation
Operating temperature, max.
60
Operating temperature, min.
0 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Interfaces
Function DIP switch
Broadcast storm protection enable/disable, Enable/disable jumbo frame support, Activate/deactivate IEEE 802.3az energy-efficient Ethernet, Switching between standard PoE (up to 30 W) and High Power PoE (up to 36 W), Switching between 100BaseSFP and 1000BaseSFP on SFP port
LED indicator
PWR1, PWR2, 10/100/1000M (TP-Port), 100/1000M (SFP-Port), PoE
Note
The SFP slot can only be used with Weidmüller SFP transceivers. Third-party SFP transceivers are not accepted by the switch.
Number of ports
4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
1,257,910 h
Power over Ethernet (PoE)
PoE output current
Standard
IEEE 802.3af
Output current
350 mA
Standard
IEEE 802.3at
Output current
600 mA
Standard
High power mode (proprietary)
Output current
720 mA
PoE output power
Standard
IEEE 802.3af
Output power
15.4 W
Standard
IEEE 802.3at
Output power
30 W
Standard
High power mode (proprietary)
Output power
36 W
PoE pin assignment
Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
17 V
Power budget
62 W
Voltage type
DC
Voltage, min.
18 V
Voltage, max.
35 V
Power budget
120 W
Voltage type
DC
Voltage, min.
36 V
Voltage, max.
57 V
Power budget
144 W
Power supply
Connection type
2 removable 2-pole terminal blocks
Current consumption
Voltage
12 V
Current
5.92 A
Voltage
24 V
Current
5.65 A
Voltage
48 V
Current
3.21 A
Inrush current
17.4 A at 24 V DC (0.1 to 1 ms)
Overload current protection
Yes
Power consumption
max. 11.73 W (without PD´s consumption)
Power loss
36.4 BTU/h
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
57 V
Switch characteristics
Jumbo frame support
up to 10 KB
MAC table size
8 K
Packet buffer size
1,024 kBit
Technical data
Housing main material
Aluminium
Protection degree
IP30
Speed
Gigabit Ethernet
Switch
unmanaged PoE
Type of mounting
DIN rail, Panel (with optional mounting kit)
Technology
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3af for Power-over-Ethernet, IEEE 802.3at for Power-over-Ethernet, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet
Downloads
Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG
CAX data
Product Change Notification
User Documentation
Catalogues
Catalogues in PDF-format
Brochures
Classifications
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
Approvals
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
1504320000
Type:
IE-SW-BL05-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
Order No.:
1504340000
Type:
IE-SW-BL05T-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
Order No.:
1241380000
Type:
IE-SW-BL06-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
Order No.:
1286920000
Type:
IE-SW-BL06T-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
Version
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP, IP30, 0 °C...60
Order No.
1504360000
Type
IE-SW-BL05-1GS-4GTPOE
GTIN (EAN)
4050118312409
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2022-06-01
Alternative product
2682410000
Depth
105 mm
Depth (inches)
4.134 inch
Height
135 mm
Height (inches)
5.315 inch
Width
29 mm
Width (inches)
1.142 inch
Net weight
360 g
Storage temperature
-40 °C...85 °C
Operating temperature
0 °C...60
Humidity
5...95 %, no condensation
REACH SVHC
Lead 7439-92-1
SCIP
9229992a-00b9-4096-8962-200a7f33e289
EMC standards
FCC Part 15 Subpart B Class A, EN 55032, EN 55024, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, EN 61000-4-8
Safety standard
UL 508
Shock
according to IEC 60068-2-27
Vibration
according to IEC 60068-2-6
Humidity
5...95 %, no condensation
Operating temperature, max.
60
Operating temperature, min.
0 °C
Storage temperature, max.
85 °C
Storage temperature, min.
-40 °C
Function DIP switch
Broadcast storm protection enable/disable, Enable/disable jumbo frame support, Activate/deactivate IEEE 802.3az energy-efficient Ethernet, Switching between standard PoE (up to 30 W) and High Power PoE (up to 36 W), Switching between 100BaseSFP and 1000BaseSFP on SFP port
LED indicator
PWR1, PWR2, 10/100/1000M (TP-Port), 100/1000M (SFP-Port), PoE
Note
The SFP slot can only be used with Weidmüller SFP transceivers. Third-party SFP transceivers are not accepted by the switch.
Number of ports
4 * RJ45 10/100/1000BaseT(X) PoE+, 1* Slot 100/1000BaseSFP
RJ45 ports
10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port
MTBF
According to Standard
Telcordia (Bellcore), GB
Operating time (hours), min.
1,257,910 h
PoE output current
Standard
IEEE 802.3af
Output current
350 mA
Standard
IEEE 802.3at
Output current
600 mA
Standard
High power mode (proprietary)
Output current
720 mA
PoE output power
Standard
IEEE 802.3af
Output power
15.4 W
Standard
IEEE 802.3at
Output power
30 W
Standard
High power mode (proprietary)
Output power
36 W
PoE pin assignment
Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
17 V
Power budget
62 W
Voltage type
DC
Voltage, min.
18 V
Voltage, max.
35 V
Power budget
120 W
Voltage type
DC
Voltage, min.
36 V
Voltage, max.
57 V
Power budget
144 W
Connection type
2 removable 2-pole terminal blocks
Current consumption
Voltage
12 V
Current
5.92 A
Voltage
24 V
Current
5.65 A
Voltage
48 V
Current
3.21 A
Inrush current
17.4 A at 24 V DC (0.1 to 1 ms)
Overload current protection
Yes
Power consumption
max. 11.73 W (without PD´s consumption)
Power loss
36.4 BTU/h
Reverse polarity protection
Yes
Voltage supply
12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type
DC
Voltage, min.
12 V
Voltage, max.
57 V
Jumbo frame support
up to 10 KB
MAC table size
8 K
Packet buffer size
1,024 kBit
Housing main material
Aluminium
Protection degree
IP30
Speed
Gigabit Ethernet
Switch
unmanaged PoE
Type of mounting
DIN rail, Panel (with optional mounting kit)
Data switching
Store and Forward
Flow control
IEEE 802.3x flow control, Back pressure flow control
Standard
IEEE 802.3af for Power-over-Ethernet, IEEE 802.3at for Power-over-Ethernet, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3ab for 1000BaseT(X), IEEE 802.3z for 1000BaseX, IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet
Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG
CAX data
Product Change Notification
User Documentation
Catalogues
Catalogues in PDF-format
Brochures
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
ECLASS 9.0
19-17-01-06
ECLASS 9.1
19-17-01-06
ECLASS 10.0
19-17-04-02
ECLASS 11.0
19-17-04-02
ECLASS 12.0
19-17-04-02
ECLASS 13.0
19-17-04-02
Approvals
ROHS
Conform
UL File Number Search
UL Website
Certificate no. (cULus)
E141197
Order No.:
1504320000
Type:
IE-SW-BL05-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
Order No.:
1504340000
Type:
IE-SW-BL05T-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
Order No.:
1241380000
Type:
IE-SW-BL06-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
Order No.:
1286920000
Type:
IE-SW-BL06T-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.