Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-BL05T-1GT-4GTPOE
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
Order No. 1504340000
Type IE-SW-BL05T-1GT-4GTPOE
GTIN (EAN) 4050118312096
Qty. 1 pc(s).

Dimensions and weights

Depth 105 mm
Depth (inches) 4.134 inch
Height 135 mm
Height (inches) 5.315 inch
Width 29 mm
Width (inches) 1.142 inch
Net weight 360 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...75 °C
Humidity 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards FCC Part 15 Subpart B Class A, EN 55032, EN 55024, IEC 61000-4-2 ESD: Contact: 6 kV; Air: 8 kV, IEC 61000-4-3 RS: 80 MHz to 1 GHz: 20 V/m, IEC 61000-4-4 EFT: Power: 2 kV; Signal: 2 kV, IEC 61000-4-5 Surge: Power: 2 kV; Signal: 2 kV, IEC 61000-4-6 CS: 10 V, EN 61000-4-8
Safety standard UL 508
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5...95 %, no condensation
Operating temperature, max. 75 °C
Operating temperature, min. -40 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Interfaces

Function DIP switch Activate/deactivate IEEE 802.3az energy-efficient Ethernet, Enable/disable jumbo frame support, Broadcast storm protection enable/disable, Switching between standard PoE (up to 30 W) and High Power PoE (up to 36 W)
LED indicator PWR1, PWR2, 10/100/1000M (TP-Port), PoE
Number of ports 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X)
RJ45 ports 10/100/1000BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 1,257,910 h

Power over Ethernet (PoE)

PoE output current
Standard IEEE 802.3af
Output current 350 mA
Standard IEEE 802.3at
Output current 600 mA
Standard High power mode (proprietary)
Output current 720 mA
PoE output power
Standard IEEE 802.3af
Output power 15.4 W
Standard IEEE 802.3at
Output power 30 W
Standard High power mode (proprietary)
Output power 36 W
PoE pin assignment Mode A: Pin 1, 2 (V+); Pin 3, 6 (V-); Alternative A; MDI
Total PoE power budget
Voltage type DC
Voltage, min. 12 V
Voltage, max. 17 V
Power budget 62 W
Voltage type DC
Voltage, min. 18 V
Voltage, max. 35 V
Power budget 120 W
Voltage type DC
Voltage, min. 36 V
Voltage, max. 57 V
Power budget 144 W

Power supply

Connection type 2 removable 2-pole terminal blocks
Current consumption
Voltage 12 V
Current 5.92 A
Voltage 24 V
Current 5.65 A
Voltage 48 V
Current 3.21 A
Inrush current 17.4 A at 24 V DC (0.1 to 1 ms)
Overload current protection Yes
Power consumption max. 11.73 W (without PD´s consumption)
Power loss 36.4 BTU/h
Reverse polarity protection Yes
Voltage supply 12/24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 12 V
Voltage, max. 57 V

Switch characteristics

Jumbo frame support up to 10 KB
MAC table size 8 K
Packet buffer size 1,024 kBit

Technical data

Housing main material Aluminium
Protection degree IP30
Speed Gigabit Ethernet
Switch unmanaged PoE
Type of mounting DIN rail

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control, Back pressure flow control
Standard IEEE 802.3af for Power-over-Ethernet, IEEE 802.3at for Power-over-Ethernet, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X), IEEE 802.3ab for 1000BaseT(X), IEEE 802.3x for flow control, IEEE 802.3az Energy-Efficient Ethernet

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS KOREANCERT UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 1504320000
Type: IE-SW-BL05-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
 
Order No.: 1241380000
Type: IE-SW-BL06-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
 
Order No.: 1286920000
Type: IE-SW-BL06T-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C