Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-SW-BL06-1TX-4POE-1ST
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode, IP30, 0 °C...60
Order No. 1504270000
Type IE-SW-BL06-1TX-4POE-1ST
GTIN (EAN) 4050118312249
Qty. 1 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-06-01
Alternative product 2682390000

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 115 mm
Height (inches) 4.528 inch
Width 50 mm
Width (inches) 1.969 inch
Net weight 375 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature 0 °C...60
Humidity 5 to 95 % (non-condensing)

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9229992a-00b9-4096-8962-200a7f33e289

EMC conformity and approvals

EMC standards FCC Part 15 Subpart B Class A, EN 55022 Class A, EN 61000-4-2 (ESD), Stage 3, EN 61000-4-3 (RS), Stage 3, EN 61000-4-4 (EFT), level 4, EN 61000-4-5 (surge), level 4, EN 61000-4-6 (CS), Stage 3, EN 61000-4-8
Free fall According to IEC 60068-2-32
Safety standard UL 508
Shock according to IEC 60068-2-27
Vibration according to IEC 60068-2-6

Environmental conditions

Humidity 5 to 95 % (non-condensing)
Operating temperature, max. 60 
Operating temperature, min. 0 °C
Storage temperature, max. 85 °C
Storage temperature, min. -40 °C

Fibre optic transceiver characteristics

Transmission rate 100 Mbps
Transceiver type Multimode
Connector type ST-Duplex
Transmission distance, typ. 5 km
Wavelength
typ. 1,300 nm
Wavelength TX
min. 1,260 nm
max. 1,360 nm
Wavelength RX
min. 1,100 nm
max. 1,600 nm
Receive power
min. -32 dBm
max. -3 dBm
Transmission power
min. -20 dBm
max. -10 dBm
Link-budget 12 dB

Guarantee

Time interval 5 years

Interfaces

Fibre-optic ports 100BaseFX ports (ST connector), Multimode
Function DIP switch 1x for enabling/disabling the broadcast storm protection
LED indicator PWR1, PWR2, 10/100M (TP-Port), 100M (fibre-optic port)., PoE
Number of ports 1 * RJ45 10/100BaseT(X), 4x RJ45 10/100 BaseT(X) PoE+, 1 * ST Multi-mode
RJ45 ports 10/100BaseT(X), auto negotiation, Full-/half-duplex mode, Auto MDI/MDI-X port

MTBF

MTBF
According to Standard Telcordia (Bellcore), GB
Operating time (hours), min. 645,138 h

Power over Ethernet (PoE)

PoE output current
Standard IEEE 802.3af
Output current 350 mA
Standard IEEE 802.3at
Output current 600 mA
PoE output power
Standard IEEE 802.3af
Output power 15.4 W
Standard IEEE 802.3at
Output power 30 W
PoE pin assignment V-, V-, V+, V+ for pin 1, 2, 3, 6 (endspan, MDI-X alternative A)
Total PoE power budget
Voltage type DC
Voltage, min. 20 V
Voltage, max. 57 V
Power budget 120 W

Power supply

Connection type 1 removable 4-pin terminal block
Current consumption 5.5 A with 24 V DC (at full PoE+ load), 2.6 A with 48 V DC (at full PoE+ load)
Overload current protection Yes
Reverse polarity protection Yes
Voltage supply 24/48 V DC, 2 redundant inputs
Voltage supply range
Voltage type DC
Voltage, min. 20 V
Voltage, max. 57 V

Switch characteristics

MAC table size 1 K
Packet buffer size 512 kBit

Technical data

Housing main material Aluminium
Protection degree IP30
Speed Fast Ethernet
Switch unmanaged PoE
Type of mounting DIN rail, Panel (with optional mounting kit)

Technology

Data switching Store and Forward
Flow control IEEE 802.3x flow control, Back pressure flow control
Standard IEEE 802.3af for Power-over-Ethernet, IEEE 802.3at for Power-over-Ethernet, IEEE 802.3 for 10BaseT, IEEE 802.3u for 100BaseT(X) and 100BaseFX, IEEE 802.3x for flow control

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000734
ETIM 7.0 EC000734
ETIM 8.0 EC000734
ETIM 9.0 EC000734
ECLASS 9.0 19-17-01-06
ECLASS 9.1 19-17-01-06
ECLASS 10.0 19-17-04-02
ECLASS 11.0 19-17-04-02
ECLASS 12.0 19-17-04-02
ECLASS 13.0 19-17-04-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 1504320000
Type: IE-SW-BL05-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
 
Order No.: 1504340000
Type: IE-SW-BL05T-1GT-4GTPOE
Version:
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
 
Order No.: 1241380000
Type: IE-SW-BL06-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
 
Order No.: 1286920000
Type: IE-SW-BL06T-2TX-4POE
Version:
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C