Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-CC-8W-FA-IP67
         

Icon
 

General ordering data

Version Connecting module, IDC, Class FA(ISO/IEC11801 2011) with cat. 7A Cable, IP67
Order No. 1499940000
Type IE-CC-8W-FA-IP67
GTIN (EAN) 4050118308297
Qty. 1 pc(s).

Dimensions and weights

Width 16.8 mm
Width (inches) 0.661 inch
Length 64 mm
Length (inches) 2.52 inch
Net weight 41 g

Temperatures

Operating temperature -40 °C...85 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e4cad7fc-a55e-4d5c-8f05-417a6385e9b6
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c

General Info

Connection 1 IDC
Connection 2 IDC
Description of article Connecting module
Housing main material Zinc diecast
Insulation cross-section, max. 1.6 mm
Category Class FA(ISO/IEC11801 2011) with cat. 7A Cable
Connection diameter, solid 0.4...0.64 mm
Wire connection diameter, solid, min. 0.4 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Wire connection diameter, solid, max. 0.64 mm
Connection diameter, flexible 0.48...0.76 mm
Wire cross-section, solid, min. (AWG) AWG 24
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Wire cross-section, solid, max. (AWG) AWG 22
Wire connection diameter, flexible, min. 0.48 mm
Wire connection diameter, flexible, max. 0.76 mm
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 22
Sheath diameter, min. 5 mm
Sheath diameter, max. 9.7 mm
Contact holder materials PA
Shielding 360° all-round enclosure
Protection degree IP67

Electrical properties

Insulation strength 100 MΩ
PoE / PoE+ conforming to IEEE 802.3af, conforming to IEEE 802.3at
Rated voltage 63 V

Downloads

Classifications

ETIM 6.0 EC001059
ETIM 7.0 EC001059
ETIM 8.0 EC001059
ETIM 9.0 EC001059
ECLASS 9.0 27-40-02-12
ECLASS 9.1 27-40-02-12
ECLASS 10.0 27-40-02-12
ECLASS 11.0 27-40-02-12
ECLASS 12.0 27-40-02-12
ECLASS 13.0 27-40-02-12

Approvals

ROHS Conform

Related products

Order No.: 8808410000
Type: IE-CCM
Version:
Connecting module, Cat.7 (ISO/IEC 11801), IP20