Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P-PRO DCDC II-S
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
Order No. 1481970000
Type ACT20P-PRO DCDC II-S
GTIN (EAN) 4050118291032
Qty. 1 pc(s).

Dimensions and weights

Depth 113.7 mm
Depth (inches) 4.476 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 12.5 mm
Width (inches) 0.492 inch
Net weight 130 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -20 °C...60 °C
Humidity at operating temperature 0...95 % (no condensation)
Humidity 5...95 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTBF 76 a

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Input current configurable, ± 0.1mA...± 100 mA
Input resistance, current <5 mA: approx. 100 Ω; >5 mA: approx. 5 Ω
Input resistance, voltage approx. 1 MΩ
Input signal Voltage source, Current source
Input voltage configurable, ±40 mV…±300 V, Measuring range. min 40 mV
Number of inputs 1
Sensor 4- wire sensor (with own power supply)

Output

Cut-off frequency (-3 dB) > 10 kHz/ <10 Hz
Load impedance current ≤ 600 Ω
Offset current 20 µA
Offset voltage <10 mV
Output current configurable, 0...±20 mA
Output voltage, note Adjustable, 0...±10 V
Type active (as current source) or passive (as current sink), connected control can be active / passive
load impedance voltage ≥ 1 kΩ

Display

Display value current measured value, Configuration data
Type Dot-matrix display with ticker text, green

General data

Accuracy <0.05 % of measuring range
Configuration DIP switch, or via display and push-buttons
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Power consumption ≤2.3 W
Protection degree IP20
Rail TS 35
Step response time ≤50 µs
Temperature coefficient ≤0,01% des Messbereichs⁄°C
Voltage supply 24…230 V DC ±20 %, 24…230 V AC ±10 % @ 48…62 Hz

Insulation coordination

EMC standards EN 61326-1
Galvanic isolation 3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage 5 kV (1.2/50 µs)
Insulation voltage 4 kVeff, input / output / power supply
Pollution severity 2
Rated voltage 600 V
Surge voltage category II

Data for Ex applications (ATEX)

Marking II 3 G Ex nA IIC T4 Gc

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The universally configurable DC isolating amplifier ACT20P-PRO DCDC II isolates and converts analogue signals. An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).

Properties
  • universal wide-range voltage supply
  • universally configurable via DIP switch or via the LED display using control buttons
  • Active or passive signal output
  • Operating status display on a front panel LED
  • Galvanic 3-way isolation between input, output and supply.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Software
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20

Approvals

Approvals CE CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD
Approvals CULUS;
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E314307
Certificate no. (cULusEX) E345958

Related products

Type of connection: PUSH IN
Order No.: 1481960000
Type: ACT20P-PRO DCDC II-P
Version:
Signal converter/insulator, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: Screw connection
Order No.: 2816690000
Type: ACT20P-PRO DCDC II-24-S
Version:
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: PUSH IN
Order No.: 2816700000
Type: ACT20P-PRO DCDC II-24-P
Version:
Analogue signal converter, 24 V DC power supply, Input : I/U universal, Output : I/U universal
 
Type of connection: Screw connection
Order No.: 1477420000
Type: ACT20P-AI-AO-DC-S
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
 
Type of connection: PUSH IN
Order No.: 2456860000
Type: ACT20P-AI-AO-DC-P
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
 
Type of connection: Screw connection
Order No.: 1453210000
Type: ACT20P-UI-AO-DO-LP
Version:
Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
 
Type of connection: Screw connection
Order No.: 1545720000
Type: ACT20P-AI-AO-AC-S
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply
 
Type of connection: PUSH IN
Order No.: 2456850000
Type: ACT20P-UI-AO-DO-LP-P
Version:
Signal converter/insulator, Limit value monitoring, Input : universal U, I, R,ϑ, Output : 4-20 mA, (loop powered), Transistor (Alarm)
 
Type of connection: PUSH IN
Order No.: 2495700000
Type: ACT20P-AI-AO-AC-P
Version:
Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 90…264 V AC power supply