Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
TRS 24VDC 1CO 16A
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
Order No. 1479680000
Type TRS 24VDC 1CO 16A
GTIN (EAN) 4050118288032
Qty. 10 pc(s).

Dimensions and weights

Depth 87.8 mm
Depth (inches) 3.457 inch
Height 89.6 mm
Height (inches) 3.528 inch
Width 12.8 mm
Width (inches) 0.504 inch
Net weight 56 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60 °C
Humidity 5-95% relative humidity, Tu = 40°C, without condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 9e2cbc49-76d9-4611-b8ec-5b4f549a0aa9

Rated data UL

Ambient temperature (operational), max. 60 °C
Connection cross-section AWG, min. AWG 26
Connection cross-section AWG, max. AWG 14
Type of conductor rigid copper conductor, flexible copper conductor
Tightening torque, max. 0.4 Nm
Pollution severity level 2

Control side

Rated control voltage 24 V DC ±20 %
Rated current DC 22.0 mA
Power rating 530 mW
Status indicator Green LED
Protective circuit Free-wheeling diode, Reverse polarity protection
Coil voltage of the replacement relay deviating from the rated control voltage No
Coil voltage of the replacement relay 24 V DC

Load side

Rated switching voltage 250 V AC
Continuous current 16 A
Max. switching frequency at rated load 0.1 Hz
Max. switching voltage, AC 250 V
Max. switching voltage, DC 250 V
Inrush current 30 A / 4 s
AC switching capacity (resistive), max. 4000 VA
DC switching capacity (resistive), max. 384 W @ 24 V
Switch-on delay ≤ 7 ms
Switch-off delay ≤ 16 ms
Contact type 1 CO contact (AgNi)
Mechanical service life 30 x 106 switching cycles
Min. switching power 10 mA @ 10 V, 100 mA @ 5 V

General data

Operating altitude ≤ 2000 m, above sea level
Rail TS 35
Test button available No
Mechanical switch position indicator No
Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0
Component Retaining clip
UL94 flammability rating V-0

Insulation coordination

Rated voltage 300 V
Pollution severity 2
Surge voltage category III
Clearance and creepage distances for control side - load side ≥ 6 mm
Dielectric strength for control side - load side 1.2 kVeff / 5 s
Type of isolation at input and output reinforced insulation
Dielectric strength of open contact 1 kVeff / 1 min
Dielectric strength to mounting rail 4 kVeff / 1 Min.
Impulse withstand voltage 6 kV (1.2/50 µs)
Protection degree IP20

Further details of approvals / standards

Certificate No. (DNV) TAA00001E5
Certificate no. (cULus) E141197

Connection data

Wire connection method Screw connection
Stripping length, rated connection 8 mm
Tightening torque, max. 0.4 Nm
Clamping range, rated connection 1.5 mm²
Clamping range, min. 0.14 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, max. 2.5 mm²
Wire cross-section, solid, min. (AWG) AWG 26
Wire cross-section, solid, max. (AWG) AWG 14
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.25 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), min. 0.25 mm²
Conductor cross-section, flexible, AEH (DIN 46228-1), max. 1.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1 mm²
Blade size size PH0

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001437
ETIM 7.0 EC001437
ETIM 8.0 EC001437
ETIM 9.0 EC001437
ECLASS 9.0 27-37-16-01
ECLASS 9.1 27-37-16-01
ECLASS 10.0 27-37-16-01
ECLASS 11.0 27-37-16-01
ECLASS 12.0 27-37-16-01
ECLASS 13.0 27-37-16-01

Approvals

Approvals CE CULUS DETNORVER POLSKIREJ UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 2662960000
Type: TRS 24-230VUC 1CO 16A ED2
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479650000
Type: TRS 5VDC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479670000
Type: TRS 12VDC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479690000
Type: TRS 24VUC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479700000
Type: TRS 48VUC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479710000
Type: TRS 60VUC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479750000
Type: TRS 120VAC RC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479730000
Type: TRS 120VUC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479760000
Type: TRS 230VAC RC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±5 %, Continuous current: 16 A, Screw connection, Test button available: No
 
Order No.: 1479740000
Type: TRS 230VUC 1CO 16A
Version:
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Screw connection, Test button available: No