KSPMH (Klippon blanking plug, type MH), Blanking plug, straight, M 75, 16 mm, Brass
Order No.
1477830000
Type
KSPMH M75 BSC
GTIN (EAN)
4050118285444
Qty.
1 pc(s).
Delivery status
This article will no longer be available in the future.
Available until
2024-08-31
Dimensions and weights
Height
21.5 mm
Height (inches)
0.846 inch
Length
22 mm
Length (inches)
0.866 inch
Diameter
75 mm
Wall thickness, min.
0.5 mm
Wall thickness, max.
15 mm
Net weight
950 g
Temperatures
Operating temperature
-60 °C...200 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
8dcc5b23-3a47-4c75-bd2c-bcb18becee86
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
6c
Certificate numbers cable gland
Approval conditions
ATEX, IECEX
Certificate no. cable gland (ATEX)
SIRA 09ATEX1320X or CML 19ATEX1089X
Certificate no. cable gland (IECEx)
IECEx SIR 09.0131X or IECEx CML 19.0022X
Identification
Ex d IIC Gb, Ex e IIC Gb, Ex tb lllC Db
General information
Diameter of sealing ring
75 mm
External thread
M 75
Halogen
halogen-free
Impact resistance
7 J ATEX version
Length of thread
16 mm
Material
Brass
Note: protection class
• All metric sealing plugs have a thread pitch of 1.5 mm.
• In Ex nR applications, the KSPMH must be fitted with a further seal.
• To obtain the specified IP rating, the through hole must comply with the regulations of EN 50262 Table 1 and it should be possible to secure the sealing plug in a suitable manner.
• Operating instructions are enclosed with each sealing plug; these must be read prior to installation. The sealing plugs must be installed according to the specifications in the operating instructions.
• On installation of the KSPMH, the minimum number of engaged thread turns in line with the standard EN/IEC 60079-1, Section 5.3, must be observed.
• With NEC / CEC applications, it must be ensured that the inner thread of the connection device into which the sealing plugs are screwed reveals at least 8 fully engaged thread turns.
• If KSPMH sealing plugs are inserted into non-metallic Ex e connection devices, they must be connected to the system's earth circuit.
• All metric sealing plugs have a thread pitch of 1.5 mm.
• In Ex nR applications, the KSPMH must be fitted with a further seal.
• To obtain the specified IP rating, the through hole must comply with the regulations of EN 50262 Table 1 and it should be possible to secure the sealing plug in a suitable manner.
• Operating instructions are enclosed with each sealing plug; these must be read prior to installation. The sealing plugs must be installed according to the specifications in the operating instructions.
• On installation of the KSPMH, the minimum number of engaged thread turns in line with the standard EN/IEC 60079-1, Section 5.3, must be observed.
• With NEC / CEC applications, it must be ensured that the inner thread of the connection device into which the sealing plugs are screwed reveals at least 8 fully engaged thread turns.
• If KSPMH sealing plugs are inserted into non-metallic Ex e connection devices, they must be connected to the system's earth circuit.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.