Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KSPMH M16 SSC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version KSPMH (Klippon blanking plug, type MH), Blanking plug, straight, M 16, 16 mm, Stainless steel 1.4404 (316L)
Order No. 1477820000
Type KSPMH M16 SSC
GTIN (EAN) 4050118285802
Qty. 20 pc(s).

Dimensions and weights

Height 21.5 mm
Height (inches) 0.846 inch
Length 20.5 mm
Length (inches) 0.807 inch
Diameter 16 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 15 mm
Net weight 38.75 g

Temperatures

Operating temperature -60 °C...200 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Technical properties

Protection degree IP66, IP68 (100 m / 168 h)

Technical data

Protection degree IP66, IP68 (100 m / 168 h)
Colour silver, Natural
Protection degree IP66, IP68 (100 m / 168 h)

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

ROHS Conform

Related products

Order No.: 1736230000
Type: GWDR M16-NP
Version:
GWDR NP (flat gasket - neoprene), Sealing ring, M 16, Neoprene
 
Order No.: 1737070000
Type: VP M16-EXE SW
Version:
VPK EX (Ex blanking plug in plastic), Blanking plug, in closed state, M 16, 15 mm, IP66, IP68, Polyamide
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1777730000
Type: VP M16-MS65
Version:
VPMS (blanking plug in brass), Blanking plug, in closed state, M 16, 5 mm, Brass, nickel-plated
 
Order No.: 2066720000
Type: VP M16 EX SI 7J
Version:
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6