Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KSPMH M63 BSC
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version KSPMH (Klippon blanking plug, type MH), Blanking plug, straight, M 63, 16 mm, Brass
Order No. 1477810000
Type KSPMH M63 BSC
GTIN (EAN) 4050118285734
Qty. 1 pc(s).
Delivery status Discontinued
Available until 2024-08-31
Alternative product 1188530000

Dimensions and weights

Height 21.5 mm
Height (inches) 0.846 inch
Length 22 mm
Length (inches) 0.866 inch
Diameter 63 mm
Wall thickness, min. 0.5 mm
Wall thickness, max. 15 mm
Net weight 723 g

Temperatures

Operating temperature -60 °C...200 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 8dcc5b23-3a47-4c75-bd2c-bcb18becee86

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate no. cable gland (ATEX) SIRA 09ATEX1320X or CML 19ATEX1089X
Certificate no. cable gland (IECEx) IECEx SIR 09.0131X or IECEx CML 19.0022X
Identification Ex d IIC Gb, Ex e IIC Gb, Ex tb lllC Db

General information

Diameter of sealing ring 63 mm
External thread M 63
Halogen halogen-free
Impact resistance 7 J ATEX version
Length of thread 16 mm
Material Brass
Note: protection class • All metric sealing plugs have a thread pitch of 1.5 mm. • In Ex nR applications, the KSPMH must be fitted with a further seal. • To obtain the specified IP rating, the through hole must comply with the regulations of EN 50262 Table 1 and it should be possible to secure the sealing plug in a suitable manner. • Operating instructions are enclosed with each sealing plug; these must be read prior to installation. The sealing plugs must be installed according to the specifications in the operating instructions. • On installation of the KSPMH, the minimum number of engaged thread turns in line with the standard EN/IEC 60079-1, Section 5.3, must be observed. • With NEC / CEC applications, it must be ensured that the inner thread of the connection device into which the sealing plugs are screwed reveals at least 8 fully engaged thread turns. • If KSPMH sealing plugs are inserted into non-metallic Ex e connection devices, they must be connected to the system's earth circuit.
O-Ring Silicone
O.D. 68.5 mm
Operating temperature range, max. 200 °C
Operating temperature range, min. -60 °C
Protection class (UL) Type 4X
Protection degree IP66, IP68 (100 m / 168 h)
Silicone Yes
Standards EN 60079-31, EN 60079-0, EN 60079-1, EN 60079-7
Tightening torque 10 Nm
Water depth 100 m

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000451
ETIM 7.0 EC000451
ETIM 8.0 EC000451
ETIM 9.0 EC000451
ETIM 10.0 EC000451
ECLASS 9.0 27-14-44-25
ECLASS 9.1 27-14-44-35
ECLASS 10.0 27-14-44-25
ECLASS 11.0 27-14-44-25
ECLASS 12.0 27-14-08-05
ECLASS 13.0 27-14-08-05
ECLASS 14.0 27-14-08-05
ECLASS 15.0 27-14-08-05

Approvals

ROHS Conform

Related products