Signal converter/insulator, Input : I/U universal, Output : I/U universal, Signal converter/isolator, 24 V DC power supply
Order No.
1477420000
Type
ACT20P-AI-AO-DC-S
GTIN (EAN)
4050118284959
Qty.
1 pc(s).
Dimensions and weights
Depth
113.7 mm
Depth (inches)
4.476 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
167 g
Temperatures
Storage temperature
-25 °C...70 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
10…90 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
Input
Input current
configurable, 0-22 mA (min. measurement range 4 mA)
Input resistance, current
100 Ω
Input resistance, voltage
≥ 1 MΩ
Input voltage
configurable, 0-11 V (min. measurement range 2 V)
Number of inputs
1
Resolution
3.5 µA / 1.76 mV per bit
Sensor supply
24 V DC
Output
Load impedance current
1 kΩ @ 20 mA
Number of outputs
1
Offset voltage
≤ 20 mV
Output current
Adjustable, 0...22 mA, Output range, min, 4 mA
Output voltage, note
Adjustable, 0...11 V, Output range, min, 2 V
Type
active, connected control must be passive
load impedance voltage
> 600 Ω @ 10 V
Output (digital)
Max. switching frequency at rated load
0 Hz
Max. switching voltage, AC
0 V
General data
Configuration
DIP switch, Keys and LED display, with reference voltage/current sources
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Linearity
<± 0.1 % of signal range, Typ. ± 0.05 % of signal range
Power consumption, typ.
3 W
Protection degree
IP20
Rail
TS 35
Step response time
350 ms
Temperature coefficient
<0.05 % / °C
Voltage supply
12...60 V DC
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage
4 kV (1.2/50 µs)
Insulation voltage
2 kV inputs / outputs
Pollution severity
2
Surge voltage category
III
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
1.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The universally configurable DC isolating amplifier ACT20P-AI-AO-DC/AC-x isolates and converts analogue signals.
An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated.
The power supply is galvanically isolated from input and output (3-way isolation).
Features
Universally configurable via DIP switches and operating buttons
Active or passive signal input
Front LED indicates operation status
3-way galvanic isolation between input, output and power supply
The universally configurable DC isolating amplifier ACT20P-AI-AO-DC/AC-x isolates and converts analogue signals.
An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated.
The power supply is galvanically isolated from input and output (3-way isolation).
Features
Universally configurable via DIP switches and operating buttons
Active or passive signal input
Front LED indicates operation status
3-way galvanic isolation between input, output and power supply
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.