Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CC-M 58/35 2X3 ST SDR
         

Icon
Icon
 

General ordering data

Version MetalliCard, Device markers, 58 x 34.8 mm, silver
Order No. 1474360000
Type CC-M 58/35 2X3 ST SDR
GTIN (EAN) 4050118290776
Qty. 1 pc(s).

Dimensions and weights

Depth 0.5 mm
Depth (inches) 0.02 inch
Height 58 mm
Height (inches) 2.283 inch
Width 34.8 mm
Width (inches) 1.37 inch
Net weight 17.4 g

Temperatures

Operating temperature range -55...130 °C

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

General data

Colour silver
Material Micro-etched stainless steel 1.4301 (ST), Stainless steel 1.4301
Number of markers per combination 1 MetalliCard = Device markers
Number of markers per packaging unit
Form of supply MetalliCard
Operating temperature range -55...130 °C
Operating temperature range, max. 130 °C
Operating temperature range, min. -55 °C
Printed characters Based on customer requirements (Please send M-Print PRO file)
Size of labelling field 56 x 33 mm
Width 34.8 mm

Device markers

Drill-hole diameter 3.4 mm

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001288
ETIM 7.0 EC001288
ETIM 8.0 EC001288
ETIM 9.0 EC001288
ECLASS 9.0 27-40-06-29
ECLASS 9.1 27-40-06-29
ECLASS 10.0 27-40-06-29
ECLASS 11.0 27-28-11-04
ECLASS 12.0 27-28-11-04
ECLASS 13.0 27-28-11-04

Approvals

ROHS Conform

Related products

Order No.: 1415710000
Type: CC-M 58/35 2X3 AL
Version:
MetalliCard, Device markers, 58 x 34.8 mm, silver
 
Order No.: 1474350000
Type: CC-M 58/35 2X3 AL SDR
Version:
MetalliCard, Device markers, 58 x 34.8 mm, silver
 
Order No.: 1415670000
Type: CC-M 58/35 2X3 ST
Version:
MetalliCard, Device markers, 58 x 34.8 mm, silver