Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
POWER MONITOR 51A
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Power measurement/display for 1-, 3-phase mains
Order No. 1470260000
Type POWER MONITOR 51A
GTIN (EAN) 4050118276756
Qty. 1 pc(s).

Dimensions and weights

Depth 68 mm
Depth (inches) 2.677 inch
Height 96 mm
Height (inches) 3.78 inch
Width 96 mm
Width (inches) 3.78 inch
Net weight 386 g

Temperatures

Storage temperature -25 °C...70 °C
Operating temperature -25 °C...55 °C
Humidity 35 % to 85 % relative humidity level

Environmental Product Compliance

REACH SVHC Lead 7439-92-1

Measuring current input

Current-measuring channels 4
Measuring accuracy for current 0.5 %
Rated current 1 / 5 A
Residual current measuring No

Measuring voltage input

Four-wire system Yes
Low voltage network TN-C, TN-C-S, TT nur für L-N
Measurement range, voltage L-L, AC 0…500 V
Measurement range, voltage L-N, AC 0…250 V (1P3W), 0…289 V (3P4W)
Measuring accuracy for voltage 0.5 %
Three-wire system Yes

Communication

Interface RS485: Autobaud, 9,6 – 115.2 kbps (pluggable screw terminals), USB
Protocol Modbus RTU

Inputs/outputs

Number of digital inputs
Number of digital outputs

Measurement data recording

Memory; minimum and maximum values No
Software Power Monitor Manager
Integrated logic No

Technical data

Display value Apparent power, Effective power, Reactive power, Power factor, Voltage, Current, Frequency, Temperature, Voltage unbalance, Current unbalance, THD-I, THD-U, Voltage harmonic, Current harmonic
Pollution severity 2
Protection degree Front panel: IP51, Enclosure: IP20
Rated current 1 / 5 A
Version Power measurement/display for 1-, 3-phase mains
Standards IEC 61010-1
Measurement range, voltage L-N, AC 0…250 V (1P3W), 0…289 V (3P4W)
Measurement range, voltage L-L, AC 0…500 V
Surge voltage category II
Voltage supply 85...264 VAC, 100...300 V DC
Supply voltage 230 V
Three-wire system Yes
Four-wire system Yes
Sampling frequency 50/60 Hz 1,024 kHz
Measurement result per second 100,000 ms
Residual current measuring No
Current-measuring channels 4
Measuring accuracy for voltage 0.5 %
Measuring accuracy for current 0.5 %
Measurement accuracy for active energy (kWh, .../5 A) 1% for the calculated values
Operating-hours counter No
Clock Yes

Voltage quality measurement

Unbalanced Yes
Positive, negative and zero system Yes
Brief interruptions Yes
Sequence-of-events recorder function No

Insulation coordination

Pollution severity 2
Surge voltage category II

Downloads

Classifications

ETIM 6.0 EC002301
ETIM 7.0 EC002301
ETIM 8.0 EC002301
ETIM 9.0 EC002301
ECLASS 9.0 27-14-23-30
ECLASS 9.1 27-21-03-01
ECLASS 10.0 27-14-23-30
ECLASS 11.0 27-14-23-30
ECLASS 12.0 27-14-23-30
ECLASS 13.0 27-14-23-30

Tender specification sheets

Long specification Electrical parameters have to be measured and visualised to optimise your machines' and systems' energy requirements. Only this allows analysis and, subsequently, the achievement of savings and the establishment of an energy management system. An easy-to-install solution is now available from Weidmüller. When implementing an energy management system according to ISO 50001, the Power Monitor 51A is one of the modules necessary to meet the requirements of recording, displaying and analysing power flows.
Technical data:
Input data: measurement variable: active, reactive, apparent power
Recording of frequencies up to 99.99 Hz and temperatures up to 100°C
Measurement variable: AC sine (50/60 Hz) designation
Input: voltage measurement inputs V1, V2, V3
Input voltage range: 0 V AC ... 500 V AC (phase/phase)
Input voltage range: 0 V AC ... 300 V AC (phase/neutral conductor)
Accuracy: 0.5% input current range: via external converters, input current: 8,000 A (primary), input current: 5 A (secondary) ,
Response threshold of rated measurement range value: 1 mA
Power-measurement range: 0 kW ... 9999999.9 kW
Power-measurement range: 0 kvar ... 9999999.9 kvar
Power-measurement range: 0 kVA ... 9999999.9 kVA
Up to 31 harmonics.
Accuracy: 1%
Interface: RS-485
Type of connection: screw terminals
General data: width: 96 mm, height: 96 mm
Display: LCD with backlit display
Supply voltage range: 85 V AC ... 264 V AC
Rated power consumption: 6 VA, protection degree: IP51 (front), IP20 (rear):
Type of mains network: 3-phase (3- or 4-conductor), 2-phase (2-conductor) and 1-phase (1-conductor) also able to measure current in the neutral conductor
Colour: black; conformity: CE marking
Rated insulation voltage: 300 V AC (EN 61010-1)
Overvoltage category: II, ambient temperature (operational): -25°C ... 55°C, ambient temperature (storage/transport): -25°C ... 70°C
Max. perm. humidity (operation): 85%, height ASL <2000 m
Connection data: flexible conductor cross-section min.: 0.5 mm², flexible conductor cross-section max.: 2.5 mm², rigid conductor cross-section min.: 0.2 mm², rigid conductor cross-section max.: 4 mm², type of connection: screw connection
Ordering details: product: Weidmüller Interface, type: Power Monitor, item no.: 1470260000
Short specification Measuring device with memory function for optimising energy requirements

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 2425420000
Type: ENERGY METER 350
Version:
Power measurement/display for 1-, 3-phase mains
Delivery status:
This article will no longer be available in the future.
 
Order No.: 2500880000
Type: ENERGY METER 520-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500860000
Type: ENERGY METER 520-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540890000
Type: ENERGY METER 525-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540880000
Type: ENERGY METER 525-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540850000
Type: ENERGY METER 610-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540920000
Type: ENERGY METER 610-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540870000
Type: ENERGY METER 610-PB-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540860000
Type: ENERGY METER 610-PB-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500890000
Type: ENERGY METER 700-PN-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2500870000
Type: ENERGY METER 700-PN-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540910000
Type: ENERGY METER 750-230
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540900000
Type: ENERGY METER 750-24
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2540830000
Type: ENERGY METER D370-CBM
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 2425490000
Type: ENERGY METER D650
Version:
Power measurement/display for 1-, 3-phase mains
 
Order No.: 1423550000
Type: POWER MONITOR
Version:
Power measurement/display for 1-, 3-phase mains