Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO ECO 72W 24V 3A
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 1469470000
Type PRO ECO 72W 24V 3A
GTIN (EAN) 4050118275711
Qty. 1 pc(s).

Dimensions and weights

Depth 100 mm
Depth (inches) 3.937 inch
Height 125 mm
Height (inches) 4.921 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 557 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Input

AC current consumption 0,55 A @ 230 V AC / 1,04 A @ 110 V AC
AC input voltage range 85...264 V AC (derating at 100 V AC)
Connection system Screw connection
DC current consumption 0,22 A @ 370 V DC / 0,68 A @ 120 V DC
DC input voltage range 80...370 V DC (Derating @ 120 V DC)
Frequency range AC 47...63 Hz
Input frequency 47...63 Hz
Input fuse (internal) Yes
Inrush current max. 40 A
Nominal power consumption 82.8 VA
Rated input voltage 100...240 V AC
Recommended back-up fuse 2 A / DI, safety fuse
6 A, Char. B, circuit breaker
2...4 A, Char. C circuit breaker
Surge protection Varistor

Output

Capacitive load unrestricted
Connection system Screw connection
Continous output current @ UNominal 3 A @ 55 °C, 2,25 A @ 70 °C
Nominal output current for Unom 3 A at 55 °C
Output power 72 W
Output voltage, max. 28 V
Output voltage, min. 22 V
Output voltage, note (adjustable via potentiometer)
Overload protection Yes
Parallel connection option yes, max. 5
Protection against inverse voltage Yes
Ramp-up time ≤ 100 ms
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes <50 mVPP @ 24 V DC, IN

General data

AC failure bridging time @ Inom > 100 ms @ 230 V AC / > 20 ms @ 115 V AC
Degree of efficiency 87 %
Earth leakage current, max. 3.5 mA
Housing version Metal, corrosion resistant
Indication Green LED (Uoutput > 21.6 V DC), Yellow LED (loutput > 90 % IRated typ. ), red LED (overload, overtemperature, short-circuit, Uoutput <20.4 V DC)
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,700,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 72 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 418,000 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 72 W
Duty cycle 100 %
Max. perm. air humidity (operational) 5 %…95 % RH
Mounting position, installation notice on terminal rail TS 35
Power factor (approx.) > 0.5…230 V AC / > 0.53…115 V AC
Power loss, idling 4 W
Power loss, nominal load 9.5 W
Protection against over-heating Yes
Protection against reverse voltages from the load 30…35 V DC
Protection degree IP20
Short-circuit protection Yes
Surge voltage category II

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD), EN 61000-4-3 (RS), EN 61000-4-4 (burst), EN 61000-4-5 (surge), EN 61000-4-6 (conducted), EN61000-4-8 (Fields), EN61000-4-11 (Dips)
Limiting of mains voltage harmonic currents According to EN 61000-3-2
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 15 g In all directions
Vibration resistance IEC 60068-2-6 1 g according to EN 50178

Insulation coordination

Insulation voltage input / earth 2 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 3 kV
Pollution severity 2
Protection class I, with PE connection
Surge voltage category II

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Number of terminals 3 for L/N/PE
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Wire connection cross section, flexible (input), max. 2.5 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 AWG
Conductor cross-section, AWG/kcmil , min. 26 AWG
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.5 mm²
Conductor cross-section, rigid , max. 6 mm²
Conductor cross-section, rigid , min. 0.5 mm²
Connection system Screw connection
Number of terminals 5 (+,--,13,14)
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm

Signalling

Contact load (NO contact) max. 30 V DC / 1 A
Floating contact Yes
Relay on/off Output voltage >21.6 V DC/ <20.4 V DC, overload

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-07-01

Approvals

Approvals CE CULUS TUEV UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 1469570000
Type: PRO ECO 72W 12V 6A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1469480000
Type: PRO ECO 120W 24V 5A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1469580000
Type: PRO ECO 120W 12V 10A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 1469490000
Type: PRO ECO 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1469590000
Type: PRO ECO 240W 48V 5A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1469610000
Type: PRO ECO 480W 48V 10A
Version:
Power supply, switch-mode power supply unit, 48 V
 
Order No.: 1469510000
Type: PRO ECO 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 1469520000
Type: PRO ECO 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V