Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAIP-M12BG-3-5.0V
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Sensor/actuator line, One end without connector, M12, Number of poles : 3, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PVC, Halogen: Yes
Order No. 1465950500
Type SAIP-M12BG-3-5.0V
GTIN (EAN) 4050118274516
Qty. 1 pc(s).

Dimensions and weights

Net weight 182 g

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 1c533b66-fcff-4da5-b89f-fd55fbf5cb55

Technical specifications for cable

Cable length 5 m
Colour coding brown, blue, black
Configurable cable length No
Core cross-section 0.34 mm²
Halogen Yes
Insulation PVC
Irradiation crosslinked No
Number of poles 3
Outer cladding in accordance with UL AWM style 2464 (80 °C / 300 V)
Outside diameter 4.9 mm ± 0.2 mm
Resistant to welding beads No
Sheath material PVC
Sheathing colour black
Shielded No
Suitable for cable carriers No
Temperature range, moving -5...80 °C
Temperature range, stationary -30...80 °C
Torsion resistance 0 °/m
Welding spark resistance No

General technical data

Coding A-coded
Connection thread M12
Contact surface Gold-plated
Housing main material PUR
Insulation strength 108 Ω
LED No
Plugging cycles ≥ 100
Pollution severity 3
Protection degree IP65, IP66, IP67, IP68, when screwed in
Rated current 4 A
Rated voltage 250 V
Temperature range of housing -25…+85 °C
Threaded ring material Plastic
Tightening torque M12: 0.8 - 1.2 Nm
Version Female socket, straight
jumpered No

Electrical properties

Insulation strength 108 Ω
Rated voltage 250 V

General standards

Certificate no. (cULus) E307231
Connector standard IEC 61076-2-101

Standards

Connector standard IEC 61076-2-101

Plug, left

Plug left M12, A-coded, IP69, male contact, straight, Plastic, unshielded

Plug, right

Plug right free conductor end

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001855
ETIM 7.0 EC001855
ETIM 8.0 EC001855
ETIM 9.0 EC001855
ECLASS 9.0 27-06-03-11
ECLASS 9.1 27-06-03-11
ECLASS 10.0 27-06-03-11
ECLASS 11.0 27-06-03-11
ECLASS 12.0 27-06-03-11
ECLASS 13.0 27-06-03-11

Approvals

Approvals CE CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E307231