Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C6EL8UG0200XCSXXX-E
         

Icon
 

General ordering data

Version System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 20 m
Order No. 1463650200
Type IE-C6EL8UG0200XCSXXX-E
GTIN (EAN) 4050118387049
Qty. 1 pc(s).

Dimensions and weights

Length 20 m
Length (inches) 787.402 inch
Net weight 956 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -40 °C...80 °C
Installation temperature -20 °C...60 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Impervious to smoke According to IEC 61034
Standard, assembly UL Style 20963

Standards

Impervious to smoke According to IEC 61034
Standard, assembly UL Style 20963

Cable structure

Arrangement of wire cores Twisted pair
Colour sequence or wires - wire pairs white - blue, white - orange, white - green, white - brown
Complete shielding Shielding braid made from copper wiring
Copper diameter 0.48 µm
Cross-section 4*2*AWG 26/7 - 4*2*0.128 mm²
Insulation PE
Insulation cross-section 0.98 mm
Material sheath PUR
Number of wires
Sheath diameter, max. 6.7 mm
Sheath diameter, min. 6.1 mm
Sheathing colour green (RAL 6018)
Shielding S/FTP
Shielding braid thickness 0.1 mm
Standard designations S/FTP, LIO2YSC11Y 4x2x0.15 PIMF FRNC GN
Strands
Wire material Stranded tin-plated copper wire
Wire pair shielding Aluminium foil
Wiring EIA/TIA T568 B

Electrical properties of cable

Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Characteristic impedance 100 ± 5 Ω at 100MHz
Loop resistance 290 Ω/km
Signal propagation time 5.2 ns/m
Test voltage: wire-wire-shield 700 Vrms, 50 Hz, 1 min
Transfer impedance 15 mΩ/m at 1 MHz, 10 mΩ/m at 10 MHz, 30 mΩ/m at 30 MHz

Mechanical and material properties of cable

Abrasion resistance very good
Halogen halogen-free, according to IEC 60754-1
Impervious to smoke According to IEC 61034
Min. bending radius, once only 5 x cable diameter
Min. bending radius, repetitive 10 x cable diameter
Resistance to oils in accordance with IEC 60811-2-1
Resistance to spread of flame in accordance with IEC 60332-1-2

Plug, left

Plug left M12, X-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right free conductor end

Downloads

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ETIM 10.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08
ECLASS 14.0 27-06-03-08
ECLASS 15.0 27-06-03-08

Approvals

ROHS Conform

Related products

Length:
Connector left:
Connector right:
Length: 0.3 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650003
Connector right: Open
Type: IE-C6EL8UG0003XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 0.3 m
 
Length: 1 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650010
Connector right: Open
Type: IE-C6EL8UG0010XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1 m
 
Length: 1.5 m
Connector left: Open
Order No.: 2455130015
Connector right: M12 X-type IP67 male, angled
Type: IE-C6EL8UG0015XCAXXX-E
Version:
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 1.5 m
 
Length: 2 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650020
Connector right: Open
Type: IE-C6EL8UG0020XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 2 m
 
Length: 3 m
Connector left: Open
Order No.: 2455130030
Connector right: M12 X-type IP67 male, angled
Type: IE-C6EL8UG0030XCAXXX-E
Version:
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
 
Length: 3 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650030
Connector right: Open
Type: IE-C6EL8UG0030XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 3 m
 
Length: 5 m
Connector left: Open
Order No.: 2455130050
Connector right: M12 X-type IP67 male, angled
Type: IE-C6EL8UG0050XCAXXX-E
Version:
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
 
Length: 5 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650050
Connector right: Open
Type: IE-C6EL8UG0050XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 5 m
 
Length: 6 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650060
Connector right: Open
Type: IE-C6EL8UG0060XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 6 m
 
Length: 10 m
Connector left: Open
Order No.: 2455130100
Connector right: M12 X-type IP67 male, angled
Type: IE-C6EL8UG0100XCAXXX-E
Version:
System cable, Open, M12 X-type IP67 male, angled, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m
 
Length: 10 m
Connector left: M12 X-type IP 67 straight male
Order No.: 1463650100
Connector right: Open
Type: IE-C6EL8UG0100XCSXXX-E
Version:
System cable, M12 X-type IP 67 straight male, Open, Cat.6A / Class EA (ISO/IEC 11801 2010), PUR, 10 m