Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
Selection guide by application
Selection guide by special loads
TIAL F10
         

Similar to illustration

Icon
Icon
Icon
 

General ordering data

Version TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
Order No. 1463540000
Type TIAL F10
GTIN (EAN) 4050118323559
Qty. 1 pc(s).

Dimensions and weights

Depth 62 mm
Depth (inches) 2.441 inch
Height 43 mm
Height (inches) 1.693 inch
Width 102 mm
Width (inches) 4.016 inch
Net weight 74.15 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...60 °C
Humidity 5...95% (indoor), Tu = 40°C, without condensation

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7cI
REACH SVHC No SVHC above 0.1 wt%

Supply

Voltage supply 24 V DC ± 20 %
Status display Green LED

Signals

Rated voltage DC 24 V
DC Voltage, max. 30 V
Rated current (per signal path) 125 mA
Current (per signal path), max. 1 A
Total current of all signals, max. 1 A
Number of signal paths

General data

Colour black
UL94 flammability rating component
Component Housing
UL94 flammability rating V-0

Insulation coordination

Rated voltage 32 V
Pollution severity 2
Surge voltage category III
Impulse withstand voltage 1.5 kV
Protection degree IP20 in installed state

Further details of approvals / standards

Certificate No. (DNV) TAA00001E5
Certificate no. (cULus) E141197

Connection data (supply)

Wire connection method PUSH IN
Number of terminals 4 (+,+,−,−)
Clamping range, rated connection, min. 0.13 mm²
Clamping range, rated connection, max. 1.5 mm²
Blade size (supply) 0.6 x 3.5 mm

Connection data (signal)

Plug type 10-pole plug according to DIN EN 60603-13, long locking lever

Downloads

Classifications

ETIM 6.0 EC002780
ETIM 7.0 EC002780
ETIM 8.0 EC002780
ETIM 9.0 EC002780
ECLASS 9.0 27-14-11-52
ECLASS 9.1 27-14-11-52
ECLASS 10.0 27-14-11-52
ECLASS 11.0 27-14-11-52
ECLASS 12.0 27-14-11-52
ECLASS 13.0 27-14-11-52
ECLASS 14.0 27-14-11-52

Approvals

Approvals CE CULUS DETNORVER UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197

Related products

Order No.: 1463520000
Type: TIA F10
Version:
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
 
Order No.: 1463530000
Type: TIA SUBD 15S
Version:
TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
 
Order No.: 1463550000
Type: TIAL F20
Version:
TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA