TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
Order No.
1463520000
Type
TIA F10
GTIN (EAN)
4050118323535
Qty.
1 pc(s).
Dimensions and weights
Depth
62 mm
Depth (inches)
2.441 inch
Height
43 mm
Height (inches)
1.693 inch
Width
51 mm
Width (inches)
2.008 inch
Net weight
49.35 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-40 °C...60 °C
Humidity
5...95% (indoor), Tu = 40°C, without condensation
Supply
Voltage supply
24 V DC ± 20 %
Status display
Green LED
Signals
Rated voltage DC
24 V
DC Voltage, max.
30 V
Rated current (per signal path)
125 mA
Current (per signal path), max.
1 A
Total current of all signals, max.
1 A
Number of signal paths
8
General data
Colour
black
UL94 flammability rating component
Component
Housing
UL94 flammability rating
V-0
Insulation coordination
Rated voltage
32 V
Pollution severity
2
Surge voltage category
III
Impulse withstand voltage
1.5 kV
Protection degree
IP20 in installed state
Further details of approvals / standards
Certificate No. (DNV)
TAA00001E5
Certificate no. (cULus)
E141197
Connection data (supply)
Wire connection method
PUSH IN
Number of terminals
4 (+,+,−,−)
Clamping range, rated connection, min.
0.13 mm²
Clamping range, rated connection, max.
1.5 mm²
Blade size (supply)
0.6 x 3.5 mm
Connection data (signal)
Plug type
10-pole plug according to DIN EN 60603-13, long locking lever
TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
TERMSERIES, Adapter, Sub-D, 15-pole, DIN 41652 / IEC 60807, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
TERMSERIES, Adapter, 10-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 8, Rated voltage DC : 24 V, Rated current (per signal path): 125 mA
TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.