Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG M32 EXI BL
         

Icon
Icon
Icon
 

General ordering data

Version VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 32, 15 mm, OD min. 18 - OD max. 25 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
Order No. 1461080000
Type VG M32 EXI BL
GTIN (EAN) 4050118267211
Qty. 10 pc(s).

Dimensions and weights

Height 43 mm
Height (inches) 1.693 inch
Net weight 39.3 g

Temperatures

Operating temperature -40 °C...80 °C

Environmental Product Compliance

REACH SVHC /

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate no. cable gland (ATEX) IMQ 13 ATEX 010 X
Certificate no. cable gland (IECEx) IECEx IMQ 13.0003X
Identification Ex e llC Gb, Ex tb IIIC Db IP66/68

General information

AF size 1 42 mm
AF size 2 42 mm
Cable glands metric
Explosion protection type Intrinsically safe Ex i
External thread M 32
Halogen Yes
Impact resistance 4 J ATEX version
Installation guidelines See assembly instructions
Length of thread 15 mm
Material Polyamide 6
Operating temperature range, max. 80 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 25 mm
Outer cable diameter, min. 18 mm
Pitch of thread 1.5 mm
Protection degree IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Protection degree with GWDR IP54, IP66, IP67, IP68 - 5 bar (30 min.)
Seal insert CR
Standards IEC 60079-0, IEC 60079-7, IEC 60079-31, EN 60079-0, EN 60079-7, EN 60079-31
UL 94 flammability rating HB

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-02
ECLASS 13.0 27-14-08-02

Approvals

Approvals CE; EAC; ATEX; IECEX; INMETRO
ROHS Conform

Related products

Order No.: 1461050000
Type: VG M20 EXI BL
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 20, 10 mm, OD min. 6 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1461070000
Type: VG M25 EXI BL
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 25, 10 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1461090000
Type: VG M40 EXI BL
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 40, 18 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1461100000
Type: VG M50 EXI BL
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 50, 18 mm, OD min. 30 - OD max. 38 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
 
Order No.: 1461110000
Type: VG M63 EXI BL
Version:
VG Exi 4J (Ex plastic cable gland 4J Exi), Cable glands, straight, M 63, 18 mm, OD min. 34 - OD max. 44 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6