Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
UR20-4DI-P-TS
         

Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Remote I/O module, IP20, 4-channel, Digital signals, Input
Order No. 1460150000
Type UR20-4DI-P-TS
GTIN (EAN) 4050118266306
Qty. 1 pc(s).

Dimensions and weights

Depth 76 mm
Depth (inches) 2.992 inch
Height 120 mm
Height (inches) 4.724 inch
Width 11.5 mm
Width (inches) 0.453 inch
Mounting dimension - height 128 mm
Net weight 87 g

Temperatures

Storage temperature -40 °C ... +85 °C
Operating temperature -20 °C ... +60 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 82327f13-cd27-455a-ab5b-a62e1996dcf8

digital inputs

Hysteresis > 1 V
Individual channel diagnosis No
Input filter configurable
Input voltage, high > 11 V
Input voltage, low <5 V
Module diagnosis Yes
Number of digital inputs
Reverse polarity protection Yes
Sensor connection 2-wire, 3-wire, 3-wire + FE
Sensor supply Yes
Sensor supply
min. 0 mA
max. 8,000 mA
nominal 750 mA
Time stamp data width 16 Bit
Time stamp resolution 1 µs
Type Types 1 and 3, EN 61131-2

Connection data

Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.14 mm²
Wire cross-section, finely stranded, max. (AWG) AWG 16
Wire cross-section, finely stranded, min. (AWG) AWG 26
Wire cross-section, solid, max. 1.5 mm²
Wire cross-section, solid, max. (AWG) AWG 16
Wire cross-section, solid, min. 0.14 mm²
Wire cross-section, solid, min. (AWG) AWG 26

General data

Air humidity (operation) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (storage) 10% to 95%, non-condensing as per DIN EN 61131-2
Air humidity (transport) 10% to 95%, non-condensing as per DIN EN 61131-2
Air pressure (operation) ≥ 795 hPa (height ≤ 2000 m) as per DIN EN 61131-2
Air pressure (storage) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Air pressure (transport) 1013 hPa (height 0 m) to 700 hPa (height 3000 m) as per DIN EN 61131-2
Pollution severity 2
Rail TS 35
Shock 15 g over 11 ms, half sinus wave, acc. to IEC 60068-2-27
Surge voltage category II
Test voltage 500 V
UL 94 flammability rating V-0
Vibration resistance 5 Hz ≤ f ≤ 8.4 Hz: 3.5-mm amplitude as per IEC 60068-2-6, 8.4 Hz ≤ f ≤ 150 Hz: 1 g acceleration as per IEC 60068-2-6

Power supply

Current consumption from IIN (the respective power segment) 10 mA + load
Current consumption from Isys, typ. 8 mA
Reverse polarity protection Yes
Voltage supply 24 V DC +20 %/ -15 %, via the system bus

System data

Field bus protocol PROFINET IRT, PROFIBUS DP-V1, EtherCAT, Modbus/TCP, EtherNet/IP, POWERLINK
Galvanic isolation 500 V DC between the current paths
Interface u-remote system bus
Module type Digital input module
Possible connection 2-wire, 3-wire, 3 conductor FES, Single-conductor
Transmission speed of system bus, max. 48 Mbit

Downloads

Classifications

ETIM 6.0 EC001599
ETIM 7.0 EC001599
ETIM 8.0 EC001599
ETIM 9.0 EC001599
ECLASS 9.0 27-24-26-04
ECLASS 9.1 27-24-26-04
ECLASS 10.0 27-24-26-04
ECLASS 11.0 27-24-26-04
ECLASS 12.0 27-24-26-04
ECLASS 13.0 27-24-26-04

Approvals

Approvals ABS BURVER CCCEX CE CLASSNK CULUS CULUSEX DEMKOATEX DETNORVER IECEXULD KOREANCERT KR LLOYDSREG POLSKIREJ RINA UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E141197
Certificate no. (cULusEX) E223527

Related products

Order No.: 1315170000
Type: UR20-4DI-P
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 2009360000
Type: UR20-4DI-P-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 1315180000
Type: UR20-8DI-P-2W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
 
Order No.: 1394400000
Type: UR20-8DI-P-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1315200000
Type: UR20-16DI-P
Version:
Remote I/O module, IP20, Digital signals, Input, 16-channel
 
Order No.: 1315210000
Type: UR20-16DI-P-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Input, PLC
 
Order No.: 1315190000
Type: UR20-8DI-P-3W-HD
Version:
Remote I/O module, IP20, 8-channel, Digital signals, Input
 
Order No.: 2457240000
Type: UR20-8DI-ISO-2W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1460140000
Type: UR20-2DI-P-TS
Version:
Remote I/O module, IP20, Input, Digital signals, dual channel
 
Order No.: 1315350000
Type: UR20-4DI-N
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel
 
Order No.: 1315370000
Type: UR20-8DI-N-3W
Version:
Remote I/O module, IP20, Digital signals, Input, 8-channel
 
Order No.: 1315390000
Type: UR20-16DI-N
Version:
Remote I/O module, IP20, Digital signals, Input, 16-channel
 
Order No.: 1315400000
Type: UR20-16DI-N-PLC-INT
Version:
Remote I/O module, IP20, Digital signals, Input, PLC
 
Order No.: 1550070000
Type: UR20-4DI-2W-230V-AC
Version:
Remote I/O module, IP20, Digital signals, Input, 4-channel