VG Ex MS (Ex brass cable gland), Cable glands, straight, M 32, 16 mm, OD min. 14 - OD max. 24 mm, IP66, IP68, Brass, nickel-plated
Order No.
1460080000
Type
VG M32 EXE MS
GTIN (EAN)
4050118266122
Qty.
20 pc(s).
Dimensions and weights
Height
49 mm
Height (inches)
1.929 inch
Length
49 mm
Length (inches)
1.929 inch
Net weight
117.15 g
Temperatures
Operating temperature
-40 °C...100 °C
Environmental Product Compliance
REACH SVHC
Lead 7439-92-1
SCIP
b5ff1f66-ddba-4739-9fc0-0521ddb52139
Certificate numbers cable gland
Certificate no. cable gland (ATEX)
IMQ 11 ATEX 038 X
Certificate no. cable gland (GOST)
POCC TR.05.B04161
Identification
Ex d IIC Gb, Ex e IIC Gb, Ex tb IIIC Db IP66/68
General information
AF size 1
35 mm
AF size 2
35 mm
Cable glands
metric
Clamp insert
Neoprene
External thread
M 32
Halogen
Yes
Installation guidelines
See assembly instructions
Length of thread
16 mm
Material
Brass, nickel-plated
Note: protection class
Please observe the information in the installation instructions.
O-Ring
NBR
Operating temperature range, max.
100 °C
Operating temperature range, min.
-40 °C
Outer cable diameter, max.
24 mm
Outer cable diameter, min.
14 mm
Pitch of thread
1.5 mm
Protection degree
IP66, IP68 - 6 bar (30 min.)
Protection degree with GWDR
IP66, IP68
Seal insert
CR
Standards
EN 60079-0, EN 60079-1, EN 60079-7, EN 60079-11, EN 60079-31
Important note
Product information
For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP.
Additional flat gaskets are included in the packaging unit.
For enclosure wall thicknesses less than or equal to 3 mm (e.g. Klippon STB enclosures), an additional flat gasket must be used - GWDR NP.
Additional flat gaskets are included in the packaging unit.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.