Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RJ45C5E S1U 0.9N4N RL
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: none, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape
Order No. 1455220000
Type RJ45C5E S1U 0.9N4N RL
GTIN (EAN) 4050118261516
Qty. 200 pc(s).
Packaging Tape

Dimensions and weights

Depth 16.6 mm
Depth (inches) 0.654 inch
Height 15.19 mm
Height (inches) 0.598 inch
Height of lowest version 13.41 mm
Width 16.41 mm
Width (inches) 0.646 inch
Net weight 0.009 g

Environmental Product Compliance

REACH SVHC /

System specifications

Category Cat. 5e
Coplanarity: 100 µm
LED No
Latch option top
Mounting onto the PCB SMD solder connection
Number of poles 8
Number of solder pins per pole
Outgoing elbow 90°
Performance-Category Cat. 5e
Pitch in inches (P) 0.05 "
Pitch in mm (P) 1.27 mm
Plugging cycles 750
Product family OMNIMATE Data - RJ45 modular jack
Protection degree IP20
Shield surface nickel-plated
Shield tabs none
Shielding Yes
Shielding material Copper alloy
Solder pin dimensions Octagonal
Solder pin length (l) 3.5 mm
Soldering process Reflow soldering, Manual soldering
Tolerance of solder pin position ± 0.1 mm
Type of connection SMD solder connection
Wiring 8-core

Electrical properties

Dielectric strength, contact / contact 1000 V DC
Dielectric strength, contact / shield 1500 V DC
Insulation strength ≥ 500 MΩ
PoE / PoE+ conforming to IEEE 802.3at
Rated current 1.5 A
Rated voltage 125 V

Standards

Connector standard IEC 60603-7-51

Material data

Insulating material PA 9T
Colour black
Colour chart (similar) RAL 9011
Insulating material group II
Comparative Tracking Index (CTI) ≥ 500
Insulation strength ≥ 500 MΩ
Moisture Level (MSL)
UL 94 flammability rating V-0
Contact base material Phosphorus bronze
Contact material Cu-alloy
Contact surface Gold over nickel
Layer structure of plug contact 30...80 µ" Ni / ≥ 30 µ" Au
Storage temperature, min. -40 °C
Storage temperature, max. 85 °C
Operating temperature, min. -40 °C
Operating temperature, max. 85 °C

Packing

Packaging Tape
VPE length 370 mm
VPE width 363 mm
VPE height 116 mm
Tape reel diameter ∅ (A) 330 mm
Surface resistance Rs = 109 - 1012 Ω

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002637
ETIM 7.0 EC002637
ETIM 8.0 EC002637
ETIM 9.0 EC002637
ECLASS 9.0 27-44-04-02
ECLASS 9.1 27-44-04-02
ECLASS 10.0 27-44-04-02
ECLASS 11.0 27-46-02-01
ECLASS 12.0 27-46-02-01
ECLASS 13.0 27-46-02-01

Approvals

ROHS Conform

Related products

Colour: black
Order No.: 2562890000
Type: RJ45C5E S1U DE4G/Y RL
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: Yes, green, yellow, Number of poles: 12, Tape
 
Colour: black
Order No.: 2562940000
Type: RJ45C5E S1U DE4N RL
Version:
PCB plug-in connector, RJ45 jacks, Cat. 5e , SMD solder connection, 90°, Latch option: top, Shield tabs: 6 tabs, 30...80 µ" Ni / ≥ 30 µ" Au , LED: No, Number of poles: 8, Tape